Please wait...action in progress.
Viewsonic® 23” Full HD 1080p Widescreen LED Monitor
Images
IMAGES
 »

Viewsonic® 23” Full HD 1080p Widescreen LED Monitor

Part Number: VA2349S
Be the first to write a review

 
List Price:
$166.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $166.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/31/2015.
Learn More
Viewsonic® 23” Full HD 1080p Widescreen LED Monitor Viewsonic® 23” Full HD 1080p Widescreen LED Monitor
$166.99 In stock
Product description: Viewsonic® 23” Full HD 1080p Widescreen LED Monitor
 

    Features:
  • 23" widescreen LED backlit monitor; great value for small office, home office applications, corporations, government and education
  • SuperClear IPS panel technology for stunning color performance from nearly any angle
  • 1920x1080 resolution with 16:9 aspect ratio for perfect image reproduction
  • Connectivity options include DVI (with HDCP) and VGA inputs
  • 100 x 100mm VESA compliant for wall mount or monitor stands
  • 3-year limited manufacturer warranty
    Specification:
  • Type: 23" Wide Color a-Si TFT Active Matrix IPS LED
  • Display Area: 20.0" horizontal x 11.3" vertical; 23" diagonal
  • Optimum Resolution: 1920 x 1080
  • Contrast Ratio: 1000:1 (typ.)
  • Viewing Angles: 178º horizontal, 178º vertical
  • Response Time: 5ms (typ)
  • Brightness: 250 cd/m2 (typ.)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA) & DVI-D
  • Speakers: N/A
  • Dimensions (WxHxD): 21.6 x 15.6 x 8.4 in. (with stand)
  • Weight: 8.6 lb. (with stand)
  • Tilt: Forward 5º, Back 20º
  • Vesa Mount: VESA 100x100mm
    What is in the box:
  • VA2349S monitor, power cable, video cable, Quick Start Guide, ViewSonic Wizard CD (User Guide)


Viewsonic® 23” Full HD 1080p Widescreen LED Monitor - Write a Review Close  Close