Please wait...action in progress.
Viewsonic 23.6-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Images
IMAGES
 »

Viewsonic 23.6-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers

Part Number: VA2451M-LED
Be the first to write a review

 
List Price:
$188.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $188.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/01/2015.
Learn More
Viewsonic 23.6-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers Viewsonic 23.6-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
$188.99 In stock
Product description: 1080p Full HD resolution with 16:9 aspect ratio for perfect image reproduction Connectivity options with DVI with HDCP and VGA inputs Multimedia enriched with integrated stereo speakers 100mm x 100mm VESA compliant for wall mount or monitor stands 3-year limited manufacturer warranty
 

Features:

  • 1080p Full HD resolution with 16:9 aspect ratio for perfect image reproduction
  • Connectivity options with DVI with HDCP and VGA inputs
  • Multimedia enriched with integrated stereo speakers
  • 100mm x 100mm VESA compliant for wall mount or monitor stands
  • 3-year limited manufacturer warranty

Specifications:

  • Type: 23.6" Wide Color TFT Active Matrix LCD
  • Display Area: 20.5" horizontal x 11.5" vertical; 23.6" diagonal
  • Optimum Resolution: 1920x1080
  • Contrast Ratio: 1000:1 static (typ), 10M:1 DCR
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 5ms (typ)
  • Light Source: White-light LED
  • Brightness: 300 cd/m2 (typ)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA) / DVI-D (with HDCP)
  • USB: N/A
  • Audio Input & Headphone: N/A
  • Speakers: Built In Speakers
  • Dimensions (WxHxD): 22.1 x 16.4 x 7.9 in. (with stand)
  • Weight: 8.8 lb. (with stand)
  • Tilt: Forward 5°, Back 20°
  • Vesa Mount: 100mm x 100mm

What is in the box:

  • LCD display, power cable, VGA cable, audio cable, Quick Start Guide


Specifications:
  • Display Size : 23.6" widescreen

  • Viewsonic 23.6-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers - Write a Review Close  Close