Please wait...action in progress.
Viewsonic® 27-inch 1080p Full HD Widescreen LED Monitor
Images
IMAGES
 »

Viewsonic® 27-inch 1080p Full HD Widescreen LED Monitor

Part Number: VA2703-LED
Be the first to write a review

 
List Price:
$254.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $254.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/19/2015.
Learn More
Viewsonic® 27-inch 1080p Full HD Widescreen LED Monitor Viewsonic® 27-inch 1080p Full HD Widescreen LED Monitor
$254.99
Product description: Mercury-free LED panel with ViewSonic's proprietary Eco-mode for maximum energy savings 1080p Full HD resolution with 16:9 aspect ratio for perfect image reproduction Connectivity options with DVI-D and VGA inputs 100mm x 100mm VESA compliant for wall mount or monitor stands Highest grade panel with the best pixel performance policy in the industry 3-year limited manufacturer warranty
 

Features:

  • Mercury-free LED panel with ViewSonic’s proprietary Eco-mode for maximum energy savings
  • 1080p Full HD resolution with 16:9 aspect ratio for perfect image reproduction
  • Connectivity options with DVI-D and VGA inputs
  • 100mm x 100mm VESA compliant for wall mount or monitor stands
  • Highest grade panel with the best pixel performance policy in the industry
  • 3-year limited manufacturer warranty

Specifications:

  • Type: 27" Wide Color TFT Active Matrix
  • Display Area: 23.5" horizontal x 13.2" vertical; 27.0" diagonal
  • Optimum Resolution: 1920x1080
  • Contrast Ratio: 1000:1 (typ.)
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 3.4ms (typ)
  • Light Source: White-light LED
  • Brightness: 300 cd/m2 (typ.)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA)/DVI-D (V1.3 with HDCP)
  • Speakers: N/A
  • Dimensions (WxHxD): 25.3 x 17.2 x 6.8 in. (with stand)
  • Weight: 11.7 lb. (with stand)
  • Tilt: Forward 3°, Back 16°
  • Vesa Mount: VESA 100x100mm

What is in the box:

  • VA2703-LED display, power cable, VGA cable, Quick Start Guide


Specifications:
  • Display Size : 27" widescreen

  • Viewsonic® 27-inch 1080p Full HD Widescreen LED Monitor - Write a Review Close  Close