Please wait...action in progress.
Viewsonic 23.6” Full HD 1080p Widescreen LED Monitor with Built-In Speakers
Images
IMAGES
 »

Viewsonic 23.6” Full HD 1080p Widescreen LED Monitor with Built-In Speakers

Part Number: VX2452MH
Be the first to write a review

 
List Price:
$196.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $196.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/13/2015.
Learn More
Viewsonic 23.6” Full HD 1080p Widescreen LED Monitor with Built-In Speakers Viewsonic 23.6” Full HD 1080p Widescreen LED Monitor with Built-In Speakers
$196.99
Product description: Viewsonic 23.6” Full HD 1080p Widescreen LED Monitor with Built-In Speakers
 

    Features:
  • ClearMotiv II delivers ultra-fast 2ms response time for blur-free gaming and entertainment
  • Full HD 1080p resolution shows multimedia content in greater detail
  • Ultra-high 50M:1 MEGA Dynamic Contrast Ratio delivers sharp, crisp images
  • Dual 2W stereo speakers
  • HDMI input to connect with high-definition multimedia devices
  • VESA-mountable design for flexible placement
  • 3-year limited manufacturer warranty
    Specification:
  • Type: 23.6" Wide Color a-Si TFT Active Matrix LED
  • Display Area: 20.5" horizontal x 11.5" vertical; 23.6" diagonal
  • Optimum Resolution: 1920 x 1080
  • Contrast Ratio: 1000:1 (typ.)
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 2ms (typ)
  • Brightness: 300 cd/m2 (typ.)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA) & DVI-D & HDMI
  • Speakers: Build-in
  • Dimensions (WxHxD): 22.0 x 17.0 x 8.8 in. (with stand)
  • Weight: 8.3 lb. (with stand)
  • Tilt: Forward 0°, Back 20°
  • Vesa Mount: VESA 100x100mm
    What is in the box:
  • VX2452mh display, power cable, VGA cable, DVI cable, audio cable, Quick Start Guide, ViewSonic Wizard CD


Viewsonic 23.6” Full HD 1080p Widescreen LED Monitor with Built-In Speakers - Write a Review Close  Close