Please wait...action in progress.
Viewsonic 27
Images
IMAGES
 »

Viewsonic 27" 1080p Full HD Widescreen LED Monitor with Built-In Speakers

Part Number: VX2703MH-LED
Be the first to write a review

 
List Price:
$267.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $267.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/07/2015.
Learn More
Viewsonic 27" 1080p Full HD Widescreen LED Monitor with Built-In Speakers Viewsonic 27" 1080p Full HD Widescreen LED Monitor with Built-In Speakers
$267.99 In stock
Product description: Viewsonic 27" 1080p Full HD Widescreen LED Monitor with Built-In Speakers
 

    Features:
  • Full HD 1080p Resolution
  • Mega Dynamic Contrast Ratio
  • VGA, DVI & HDMI connection
  • VESA mountable
  • 3-year limited manufacturer warranty
    Specification:
  • Type: 27" Wide Color TFT Active Matrix
  • Display Area: 23.5" horizontal x 13.2" vertical; 27.0" diagonal
  • Optimum Resolution: 1920x1080
  • Contrast Ratio: 1200:1 (typ); 10,000,000:1 (dynamic)
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 3ms (GTG)
  • Brightness: 300 cd/m2 (typ.)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA) / HDMI (V1.3 with HDCP) DVI-D (with HDCP)
  • Speakers: Built-In
  • Dimensions (WxHxD): 25.4 x 17.2 x 6.9 in. (with stand)
  • Weight: 12 lb. (with stand)
  • Tilt: Forward 3°, Back 16°
  • Vesa Mount: VESA 100x100mm
    What is in the box:
  • VX2703mh-LED monitor, power cable, audio cable, VGA cable, DVI cable, User Guide, Quick Start Guide, ViewSonic Wizard CD-ROM


Viewsonic 27" 1080p Full HD Widescreen LED Monitor with Built-In Speakers - Write a Review Close  Close