Please wait...action in progress.
Ergotron® Dual Monitor Horizontal Desk Stand

Ergotron® Dual Monitor Horizontal Desk Stand

Part Number: 33-322-200
Be the first to write a review

 
List Price:
$195.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $195.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/30/2015.
Learn More
Ergotron® Dual Monitor Horizontal Desk Stand Ergotron® Dual Monitor Horizontal Desk Stand
$195.99 In stock
Product description: Ergotron Dual Monitor Horizontal Desk Stand. Conserve desk space by suspending up to five flat panel monitors on a single base. Easily view multiple screens at once to increase productivity. Choose between five configurations, or customize your own solution with the DS100's line of modular component parts. Free standing, desk clamp and grommet mount bases are available.
 

Conserve desk space by suspending up to five flat panel monitors on a single base. Easily view multiple screens at once to increase productivity. Choose between five configurations, or customize your own solution with the DS100's line of modular component parts. Free standing, desk clamp and grommet mount bases are available.

Features:

  • View multiple monitors simultaneously with patented Paraview Technology
  • Position your monitors for maximum comfort and productivity
  • Weight capacity up to 31 lbs (14 kg) per monitor
  • Low-profile base saves desk space
  • Durable aluminum and steel construction creates extremely stable platform
  • Cable management system organizes and routes cables
  • Easily attaches to LCDs that are VESA® MIS-D, 100/75, C compliant
  • 5-Year limited manufacturer warranty

Specifications:

  • Typical LCD Size: Less than 24” 1 (Maximum LCD outside width 23¼”)
  • Total capacity: 31 lbs2
  • Rotation: 360° P/L
  • VESA: MIS-D
  • Height-adjustable bow
  • Mounting Standards: VESA FDMI, MIS-D, 75/100, C (hole pattern: 100 x 100mm & 75 x 75 mm)

What is in the box

  • Base
  • 14" pole
  • Paraview bow
  • Two (2) sliding brackets

Notes:

  1. Maximum outside width of display is 23¼" (59 cm)
  2. Weight Capacity: 31 lbs (14 kg) per monitor; 62 lbs (28 kg) total

Ergotron® Dual Monitor Horizontal Desk Stand - Write a Review Close  Close