Please wait...action in progress.
Ergotron® LX Desk Mount Monitor Arm
Images
IMAGES
 »

Ergotron® LX Desk Mount Monitor Arm

Part Number: 45-241-026
Be the first to write a review

 
List Price:
$119.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2015.
Learn More
Ergotron® LX Desk Mount Monitor Arm Ergotron® LX Desk Mount Monitor Arm
$119.99 In stock
Product description: Ergotron® LX Desk Mount Monitor Arm
 
    Features:
  • Increase viewing comfort—help reduce eye, back and neck strain
  • Upgrade LCD monitors and TVs with improved ergonomic adjustment
  • Patented CF motion technology provides premium ease-of-use display adjustment
  • Cable management feature routes cables under the arm, out of the way
  • Extends LCD up to 25" (64 cm); push your display out of the way when not in use
  • 13" (33 cm) height range meets the ergonomic needs of more than nine out of ten adults
  • Arm folds back over the base into a compact retracted position; perfect for tucking under systems furniture storage shelves or cabinets in space constrained areas
  • 5-years limited manufacturer warranty
  • Specification:
  • LCD Sizes: Less than 27”
  • Capacity: 7 - 20 lbs
  • Lift: 13”
  • Tilt: 75°
  • Pan: 360°
  • Rotation: 360° P/L
  • VESA: MIS-D
  • Weight: 9.75 lbs

  • Ergotron® LX Desk Mount Monitor Arm - Write a Review Close  Close