Please wait...action in progress.
Ergotron® LX Dual Side-by-Side Monitor Arm
Images
IMAGES
 »

Ergotron® LX Dual Side-by-Side Monitor Arm

Part Number: 45-245-026
Be the first to write a review

 
List Price:
$249.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $249.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/31/2015.
Learn More
Ergotron® LX Dual Side-by-Side Monitor Arm Ergotron® LX Dual Side-by-Side Monitor Arm
$249.99 In stock
Product description: Ergotron LX Dual Side-by-Side Monitor Arm Fully adjustable side-by-side configuration that lifts both LCD screens
 

Fully adjustable side-by-side configuration that lifts both LCD screens.

Features:

  • Position LCD screens for maximum ergonomic comfort with unparalleled range of motion–promotes wellness in any work area
  • Free up your desktop to increase your workspace
  • 13” height range meets the ergonomic needs of more than nine out of ten adults
  • Extends LCDs or laptop up to 25” with an adjustment range of 18”; push your displays out of the way when not in use
  • Experience productivity gains.
  • Open and view multiple applications and documents, eliminating the need to toggle between applications
  • Cable management feature routes cables under the arm, out of the way
  • Easily turn one or both screens from landscape mode to portrait mode – view entire pages without scrolling
  • Embedded with patented motion technology, these arms enable light-touch adjustments without any knobs or levers
  • Easy to use – simple installation and effortless operation
  • Mounting standards: VESA FDMI MIS-D, 100/75, C (hole pattern: 100 x 100 mm & 75 x 75 mm)
  • Monitor weight: 7 - 20 lbs
  • Maximum combined weight: 40 lbs

Specifications:

  • LCD Sizes: ≤ 24"
  • Capacity: 40 lbs*
  • Lift: 13”
  • Tilt: 85°
  • Pan: 360°
  • Rotation: 360° P/L
  • VESA: MIS-D
  • Shipping Dimensions: 19.25" x 17.75" x 6.25"
  • Shipping Weight: 17.25lbs
  • Five years manufacturer limited warranty

Notes:

  • Mounting Standards: VESA FDMI MIS-D, 100/75, C (hole pattern: 100 x 100 mm & 75 x 75 mm)
  • Desk clamp attaches to edge up to 2.6" (66 mm) thick; grommet mount attaches through hole 5/16" to 2" (7 - 51 mm) wide and up to 3" (80 mm) thick
  • Weight Capacity: Individual monitor weight = 7 - 20 lbs (3.1 - 9.1 kg); maximum combined weight = 40 lbs (18.1 kg). Monitor depth may affect weight capacity


Ergotron® LX Dual Side-by-Side Monitor Arm - Write a Review Close  Close