Please wait...action in progress.
Ergotron® LX Dual Stacking Monitor Notebook Arm
Images
IMAGES
 »

Ergotron® LX Dual Stacking Monitor Notebook Arm

Part Number: 45-248-026
Be the first to write a review

 
List Price:
$249.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $249.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/10/2015.
Learn More
Ergotron® LX Dual Stacking Monitor Notebook Arm Ergotron® LX Dual Stacking Monitor Notebook Arm
$249.99
Product description: Ergotron LX Dual Stacking Monitor Notebook Arm With notebook and an external LCD monitor or with two LCD monitors
 

With notebook and an external LCD monitor or with two LCD monitors

Features:

  • Affordable productivity gains
  • Versatile: Use with a notebook and LCD or with two LCDs
  • Positions screens for maximum ergonomic comfort
  • Extends LCDs or laptop up to 25" (64 cm) with an adjustment range of 18" (46 cm); push your displays out of the way when not in use
  • Frees up the desktop to increase workspace
  • Easy to use: Simple installation and effortless operation
  • Polished aluminum construction offers greater durability and enhanced aesthetics
  • Snap-fit cap secures interface of arms to extensions for greater stability
  • New clamp and grommet mount base ensures greater stability of display and arm

Specifications:

  • LCD Sizes: ≤ 24"1
  • Capacity: 7 - 20 lbs2
  • Lift: 13”
  • Tilt: 85°
  • Pan: 360°
  • Rotation: 360° P/L
  • VESA: MIS-D
  • Shipping Dimensions: 19.25" x 15.25" x 9"
  • Shipping Weight: 15.75 lbs
  • Five years manufacturer limited warranty

What is in the box:

  • Two (2) LCD arms and extensions
  • Pole
  • Desk clamp and grommet mount
  • One (1) notebook tray
  • Notebook fastening kit (you choose: Velcro, non-slip pad or clips)

Notes:

  1. Larger displays (e.g. 23" to 24" screen sizes) cannot be positioned together in a side-by-side orientation; larger displays should be stacked one over the other
  2. Weight Capacity: Maximum individual LCD weight = 7 to 20 lbs (3.1 to 9.1 kg); notebook weight range = 2.5 - 12 lbs (1.1 - 5.4 kg); maximum combined weight = 40 lbs (18.1 kg). Monitor depth may affect weight capacity.
  3. Mounting Standards: VESA FDMI MIS-D, 100/75, C (hole pattern: 100 x 100 mm & 75 x 75 mm)
  4. Desk clamp attaches to edge up to 2.6" (66 mm) thick; grommet mount attaches through hole 5/16" to 2" (7 - 51 mm) wide and up to 3" (80 mm) thick

Ergotron® LX Dual Stacking Monitor Notebook Arm - Write a Review Close  Close