Please wait...action in progress.
Targus® NoteWorthy™ Universal Monitor Stand
Images
IMAGES
 »

Targus® NoteWorthy™ Universal Monitor Stand

Part Number: PA235U
Be the first to write a review

 
List Price:
$41.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $41.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/27/2015.
Learn More
Targus® NoteWorthy™ Universal Monitor Stand Targus® NoteWorthy™ Universal Monitor Stand
$41.99 In stock
Product description: The Targus Noteworthy Universal Monitor Stand is a sturdy unit that will house your notebook computer and docking device, saving valuable desk space. The monitor stand can support an external monitor weighing up to 80 pounds and the open architectural design provides quick access to all of your notebook computer's PC card slots, bays, diskette and DVD/CD-ROM drives.
 
The Targus Noteworthy Universal Monitor Stand is a sturdy unit that will house your notebook computer and docking device, saving valuable desk space. The monitor stand can support an external monitor weighing up to 80 pounds and the open architectural design provides quick access to all of your notebook computer's PC card slots, bays, diskette and DVD/CD-ROM drives. There is even a 2" riser that will allow you to raise the monitor stand height for a larger port replicator or docking stations.

Features:
  • Sturdy unit that will house your notebook computer and docking device, saving valuable desk space
  • Holds an external monitor weighing up to 80lbs
  • Convenient Slide-Out Tray for easy placement of notebook/docking station under monitor
  • Open architectural design provides quick access to all of your notebook computer's peripherals
  • Two position height (offers clearance of 3.3" or 5.3" for your notebook and docking station)
  • Tool-free assembly
  • Lifetime warranty
Specifications:
  • Color: Black
  • Load capacity: 80 lbs
  • Weight: 5.5 lbs
  • Exterior Dimension (max desk area needed):
    • Front Width: 19"
    • Depth: 14" (tray not extended); 22.5" (tray extended)
    • Height: 4.5" minimum and 6.5" maximum
  • Interior Dimensions (max area to hold computer and docking solution):
    • Opening: 16" (front); 14.3" (back)
    • Depth (front to back): 14"
    • Length (sliding tray extended): 22.5"
    • Height: 3.37" minimum and 5.37" maximum

Targus® NoteWorthy™ Universal Monitor Stand - Write a Review Close  Close