Please wait...action in progress.
"nVIDIA® 3D Vision® 2" Wireless 3D Glasses - 1 pair
Images
IMAGES
 »

"nVIDIA® 3D Vision® 2" Wireless 3D Glasses - 1 pair

Part Number: 942114310003001
Be the first to write a review

 
List Price:
$89.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $89.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2014.
Learn More
"nVIDIA® 3D Vision® 2" Wireless 3D Glasses - 1 pair "nVIDIA® 3D Vision® 2" Wireless 3D Glasses - 1 pair
$89.99 In stock
Product description: Discover the difference NVIDIA 3D Vision 2 can make in your gaming experience. The new gamer-inspired glasses have 20% larger lenses to give you the most viewing area with the least light leakage. They also work great with the innovative NVIDIA 3D LightBoost technology, which makes your screen up to 2x brighter for better 3D gaming and video viewing. Plus, 3D Vision 2 glasses are built from state of the art, softer materials designed to deliver more comfort and better fit.
 

NOTE: Glasses are NOT compatible with Toshiba 3D TVs

Discover the difference "NVIDIA® 3D Vision® 2" can make in your gaming experience. The new gamer-inspired glasses have 20% larger lenses to give you the most viewing area with the least light leakage. They also work great with the innovative NVIDIA 3D LightBoost™ technology, which makes your screen up to 2x brighter for better 3D gaming and video viewing. Plus, "3D Vision 2" glasses are built from state of the art, softer materials designed to deliver more comfort and better fit. Package includes 1 pair of "nVIDIA┬« 3D Vision┬« 2" Wireless 3D Glasses

Features:

  • Ultra smooth 2D Gaming up to 120fps
  • Brighter 3D images with NVIDIA 3D LightBoost monitors and notebooks
  • Highest quality 3D solution
  • New gaming inspired design for the most immersive PC 3D experience
  • Better materials for longer gaming sessions
  • Play hundreds of PC games in stereoscopic 3D
  • Maximum 3D display flexibility
  • Wear over your prescription glasses
  • Adjust 3D depth adjustment
  • Enjoy Blu-ray 3D playback in full HD 1080p
  • Watch videos in 3D
  • View high definition 3D photos
  • Powered by NVIDIA GeForce GPUs

Specifications:

  • Wireless Infrared receiver: Receive signal between 1.5 and 15 feet
  • Battery Life: 60 hours
  • Power button: On button
  • Rechargeable battery connector: USB 2.0 micro-B power connector
  • Battery Level: Green and red indicator lights
  • Charging: Flashing amber light when charging, solid amber when fully charged
  • Dimensions: 6.5” x 6.4” x 1.6”
  • Weight: 1.96 ounces

In the Box:

  • Glasses (1 pair)
  • USB cable
  • Carrying bag
  • Nose pieces (2)

"nVIDIA® 3D Vision® 2" Wireless 3D Glasses - 1 pair - Write a Review Close  Close