Please wait...action in progress.
Phiaton®  Moderna MS 200 Half In-Ear Premium Earphones
Images
IMAGES
 »

Phiaton® Moderna MS 200 Half In-Ear Premium Earphones

Part Number: MS 200
Be the first to write a review

 
List Price:
$119.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 11/06/2014.
Learn More
Phiaton® Moderna MS 200 Half In-Ear Premium Earphones Phiaton®  Moderna MS 200 Half In-Ear Premium Earphones
$119.99
Product description: Phiaton Moderna MS 200 Carbon Fiber Half-in-Ear Earset with Microphone
 

This striking new addition to the Phiaton line sets a new standard for audio performance of "in-ear" earphones offering powerful bass response and crystal clear sound. The Moderna earphones feature a "Multi-Tune Acoustic Design" with a dual-chamber and 5 tuning points engineered to accelerate airflow. The result is luxurious audio performance with crystal clear sound, rich detail and clean, powerful bass. In addition, its' double-shelled body helps to contain sound and minimizes reverberation.

    Features:
  • Dual Chamber for Rich Sound and Powerful Bass
  • Red-Hot Carbon Graphite Fiber Design
  • Sweat + Water Resistance
  • Tangle Free Oval Shaped cable with Microphone
  • Hours of Comfortable Listening, 6 Sets of Ear tips
  • New "Multi-Tune Acoustic Design" combine the excellent bass response of in-ear style buds with the crystal clear high frequency response of open-ear style earphones
  • 1-year limited manufacturer warranty
    Specifications:
  • High quality dynamic speakers: 14.3 mm
  • Frequency range: 10 Hz ~ 27,000 Hz
  • Impedance: 32 Ohm
  • THD: Less than 1% at 1 kHz
  • Sensitivity: 100dB at 1 kHz
  • Maximum input power: 30 mW
  • Weight: 5.6 g (without cord) / 0.012 lb (without cord)
  • Cord Length: 3.93 ft / 1.2 m
    What is in the box:
  • MODERNA MS 200 Earphones
  • 4 sizes of silicon ear tips (XS, S, M, L)
  • RightFit™ Silicone ear tips
  • Comply™ Foam tips
  • Carrying case
  • Quick guide
  • Warranty Card

Phiaton® Moderna MS 200 Half In-Ear Premium Earphones - Write a Review Close  Close