Please wait...action in progress.
Sorry, Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset is not available for sale through Toshibadirect.com. But...
We can give you details about the Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset:
Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset
Images
IMAGES
 »

Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset

Part Number: 83800-01

Questions? Call us at 800-316-0920
Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset
Product description: Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset
 

Overview:
The Plantronics Backbeat 903+ is great for workouts, commutes, or just chilling out at home. Immerse yourself in rich audio streamed from your iPhone®, smartphone or Bluetooth®-enabled tablet and laptop. There's even an iPhone® battery meter. Wherever you enjoy listening to your music, never miss a beat or a call with easy-touch button controls. The voice alerts also let you know the status on battery, music track forward and back, mute, out of range and more. With three levels of size adjustment you can find a perfect comfortable fit for whatever you're doing, and the ruggedized, flexible design lets you toss it in a gym bag or stow it in the handy carry pouch.

    Specification:
  • Type: Bluetooth
  • Wireless Range: 30 feet
  • Multi-Point: Yes
  • Spoken Cues: Yes
  • Behind-The-Head: Yes
  • Over-The-Ear: Yes
  • Binaural: Yes
  • Bluetooth: Yes
  • Battery Power : Up to 7 hrs talk / Up to 7 days stand-by
  • Charger Type: Micro USB
  • Weight : 34 grams
  • A2DP: Yes
  • Microphones: Dual-Mic
  • Noise-cancellation: AudioIQ2
  • Wind Noise Reduction: Microphone placement shields microphones from direct wind
  • Call Answer/End: Yes
  • Volume +/-: Yes
  • 1-year limited manufactory warranty


Plantronics® BACKBEAT 903+ Stereo Bluetooth Headset - Write a Review Close  Close