Please wait...action in progress.
Skullcandy Ink'd 2.0 (Black)
Images
IMAGES
 »

Skullcandy Ink'd 2.0 (Black)

Part Number: S2IKDZ-003
Be the first to write a review

 
List Price:
$15.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/27/2015.
Learn More
Skullcandy Ink'd 2.0 (Black) Skullcandy Ink'd 2.0 (Black)
$15.99 In stock
Product description: Skullcandy Ink'd 2.0 (Black), Leaving an undisputed mark on critics and believers alike, the popular Skullcandy earbud headphones have been re-shaped, re-tuned and re-produced for true fans. It features a customizable fit and 11mm speaker drivers that tattoo your temporal lobes with full-color sonic art. Complete with Supreme Sound, the Ink’d 2 is a remix worth hearing for yourself.
 

Leaving an undisputed mark on critics and believers alike, the popular Skullcandy earbud headphones have been re-shaped, re-tuned and re-produced for true fans. It features a customizable fit and 11mm speaker drivers that tattoo your temporal lobes with full-color sonic art. Complete with Supreme Sound, the Ink’d 2 is a remix worth hearing for yourself.

    Features:
  • Supreme Sound delivers attacking bass, natural vocals and precision highs let you experience the music the way it was meant to be heard
  • Delivers clear, powerful audio. Read acoustic port offers deep bass.
  • In-ear design helps minimize distractive background noises for an immersive listening experience
  • 1.3-meter nylon braided cable with gold-plated 3.5mm plug for style and durability
  • Interchangeable silicone gel tips ensure a comfortable fit
  • Backed by manufacturer’s lifetime warranty
    Specifications:
  • Speaker Size: 11mm
  • Headphone Style: In Ear
  • Impedance: 17 ohms (17.5)
  • Sound Pressure Level: 88 dB (1mW/500Hz)
  • T.H.D.: <0.1% (1mW/500Hz) (0.0873)
  • Magnet type: NdFeB
  • Plug Type: 3.5mm Gold plated
  • Cable Length: 4.3’ flat cable
  • Dimensions & Weight (w/o cable): 1” H x 1/2” W x 5/8” D;60 g
  • In the box: One Skullcandy Ink’d 2 Earbud Headphones and extra silicone ear gels
  • Limited Lifetime Manufacturer Warranty


Skullcandy Ink'd 2.0 (Black) - Write a Review Close  Close