Please wait...action in progress.
Phiaton® Bridge MS 500 Headphones with Microphone
Images
IMAGES
 »

Phiaton® Bridge MS 500 Headphones with Microphone

Part Number: MS 500
Be the first to write a review

 
List Price:
$269.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $269.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
Phiaton® Bridge MS 500 Headphones with Microphone Phiaton® Bridge MS 500 Headphones with Microphone
$269.99 In stock
Product description: Phiaton® Bridge MS 500 Headphones with Microphone
 

Overview Whether on an electric guitar, violin or bass, the bridge is an essential component to creating sound in an instrument. Much like the bridge on a well- tuned instrument, Phiaton's Bridge Headphones expertly deliver authentic sound to your ears, transporting your music, the way it was intended to be heard. Phiaton's Bridge Headphones integrate qualities similar to those found in a great instrument, matching superior audio performance with a stunning, sleek design. Its dual-chamber structure and multi-tune acoustic design offer high-end performance and sound quality, combining the excellent bass response of closed ear headphones with the crystal clear high-frequency response of open-style headphones. These stylish headphones feature genuine perforated leather with machined aluminum and an easy, foldable structure for sleek and convenient transportation. Its tangle-free cloth wrapped cables also includes an in-line microphone, allowing users to easily make and receive phone calls without removing their headphones.

    Specification:
  • High Quality Dynamic Speakers: 40mm
  • Frequency Range: 15 Hz ~ 22 kHz
  • Impedance: 16 Ohm
  • THD: Less than 1% at 1kHz
  • Sensitivity: 99 dB at 1 kHz
  • Maximum Input Power: 1,000 mW
  • Weight: 250 g (without cord) / 0.55 lb (without cord)
  • Cord Length: 3.6 ft / 1.2 m
  • 1-year limited manufacturer warranty
    What is in the box:
  • Bridge MS 500 Headphones
  • Carrying Case
  • 6.3mm Adaptor
  • Audio Cable
  • Microphone Cable
  • Warranty Card

Phiaton® Bridge MS 500 Headphones with Microphone - Write a Review Close  Close