Please wait...action in progress.
Phiaton® Chord MS 530 Bluetooth Active Noise Cancelling Headphones with Microphone
Images
IMAGES
 »

Phiaton® Chord MS 530 Bluetooth Active Noise Cancelling Headphones with Microphone

Part Number: MS 530
Be the first to write a review

 
List Price:
$299.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $299.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/12/2015.
Learn More
Phiaton® Chord MS 530 Bluetooth Active Noise Cancelling Headphones with Microphone Phiaton® Chord MS 530 Bluetooth Active Noise Cancelling Headphones with Microphone
$299.99
Product description: Phiaton® Chord MS 530 Bluetooth Active Noise Cancelling Headphones with Microphone
 

Overview
Phiaton presents the Chord MS 530 with superior sound quality featuring Bluetooth 4.0 and active noise cancelling technology. In all genres of music, whether it is pop, rock, jazz, or classical, the perfect combination of chords bring melody to a song. The Chord MS 530 also has the perfect combination of cutting edge technology, unique design, and exceptional sound quality to bring harmony to your ears.

  • Specification:
  • Frequency Range: 20 Hz ~ 20,000 Hz
  • Impedance: 32 Ω
  • THD: Less than 5% up to 1kHz
  • Sensitivity: 100dB at 1 kHz
  • Max. Input Power: 1,000 mW
  • Weight: 0.64 lb / 290 g (Without cord)
  • Communication Network: Bluetooth Standard v4.0
  • Operating Range: Within 10 m
  • Call Time: 17 hrs / 29 hrs (NC on / off)
  • Music Play Time: 18 hrs / 30 hrs (NC on / off)
  • Standby Time: 49 hrs / 980 hrs (NC on / off)
  • Full Charge Time: 2.5 hrs
  • Bluetoot Profile Support: HFP v1.6 / HSP v1.2 / A2DP v1.2 / AVRCP v1.6
  • Audio Codec: SBC, APT-X
  • 1-year limited manufacturer warranty
    What is in the box:
  • Chord MS 530 BTNC Headphones
  • Microphone Cable
  • USB Charging Cable
  • Pouch
  • Warranty Card
  • Owner's Guide
  • Inflight Adapter (3.5mm Double Mono Jack)

Phiaton® Chord MS 530 Bluetooth Active Noise Cancelling Headphones with Microphone - Write a Review Close  Close