Please wait...action in progress.
Skullcandy® Lowrider On-Ear Headphone w/ Mic (Gun Metal/Black)
Images
IMAGES
 »

Skullcandy® Lowrider On-Ear Headphone w/ Mic (Gun Metal/Black)

Part Number: S5LWFY-223
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$39.95
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.95
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Skullcandy® Lowrider On-Ear Headphone w/ Mic (Gun Metal/Black) Skullcandy® Lowrider On-Ear Headphone w/ Mic (Gun Metal/Black)
Rated 5.0/5 based on 1 customer reviews
$39.95 In stock
Product description: Ready to take a little trip? Grab onto the ultra-stashable sound mechanics of this on-ear headphones by Skullcandy. The Lowerider features ear cup swivel articulation for a customized fit and can be used with or without the headband so you can ride how you want. The lightweight build completes with supreme sound and has all the makings of a perfect companion.
 

Ready to take a little trip? Grab onto the ultra-stashable sound mechanics of this on-ear headphones by Skullcandy. The Lowerider features ear cup swivel articulation for a customized fit and can be used with or without the headband so you can ride how you want. The lightweight build completes with supreme sound and has all the makings of a perfect companion.

Features:

  • Supreme Sound delivers attacking bass, natural vocals and precision highs.
  • Folding construction and lightweight stashable design for easy storage.
  • Articulating/rotating ear cups for wearing options & DJ capabilities
  • Soft leather touch ear pillows provide unparalleled comfort during encore playlists.
  • Mic1 lets you control your device with one button mic/remote
  • One-Ear headphone sits comfortably on your ear for a low profile fit
  • Backed by manufacturer’s lifetime warranty

Specifications:

  • Speaker Size: 40mm
  • Magnet Type: NdFeB
  • Frequency Response: 18-20k Hz
  • Impedance: 33 ohms
  • Sound Pressure Level: 97 dB (1mW/500Hz)
  • T.H.D: <0.2% (1mW/500Hz)
  • Max Input Power: 30mW
  • Cord Length: 3.9’
  • Ear Cushions: Leather
  • Plug Type: 3.5mm Gold plated
  • Headphone Style: On Ear
  • Dimensions & Weight (w/o cable): 7” H x 6” W x 3” D; 124 g.
  • Mic allows you to:
    • Take/Make Calls
    • Play/Pause
    • Track Control
    • Works with most smart phones
  • Limited Lifetime Manufacturer Warranty

Skullcandy® Lowrider On-Ear Headphone w/ Mic (Gun Metal/Black) - Write a Review Close  Close