Please wait...action in progress.
Skullcandy® Hesh 2.0 Over-Ear Headphone w/Detachable Cable (Black/Black)
Images
IMAGES
 »

Skullcandy® Hesh 2.0 Over-Ear Headphone w/Detachable Cable (Black/Black)

Part Number: S6HSDZ-161
Be the first to write a review

 
List Price:
$69.99
Instant Savings:
-$10.51

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.48
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/02/2015.
Learn More
Skullcandy® Hesh 2.0 Over-Ear Headphone w/Detachable Cable (Black/Black) Skullcandy® Hesh 2.0 Over-Ear Headphone w/Detachable Cable (Black/Black)
$59.48 In stock
Product description: In what might be seen as a radical uprising, the Skullcandy Hesh 2 has arrived as an innovative upgrade from its iconic predecessor. It’s an elevated audio experience housed in a sleek and simplified aesthetic. It delivers loud and clear Supreme Sound, plush cushioning, and plenty of style to your dome, so you can turn the tunes up and tune the world out.
 

In what might be seen as a radical uprising, the Skullcandy Hesh 2 has arrived as an innovative upgrade from its iconic predecessor. It'€™s an elevated audio experience housed in a sleek and simplified aesthetic. It delivers loud and clear Supreme Sound, plush cushioning, and plenty of style to your dome, so you can turn the tunes up and tune the world out.

Features:

  • Supreme Sound lets you experience the music the way it was meant to be heard
  • Soft leather touch ear pillows provide unparalleled comfort during encore playlists
  • Detachable cable eliminates cable tangle, increases longevity and customize your look
  • Improved durability & design
  • Store your assets in style with included Stash Bag
  • Over-Ear headphones rest comfortably over your ear creating a perfect seal
  • Backed by manufacturer’s lifetime warranty

Specifications:

  • Speaker Size: 50mm
  • Frequency Response: 18-20k Hz
  • Impedance: 35 ohms
  • Sound Pressure Level: 105 dB (1mW/500Hz)
  • T.H.D: <0.1% (1mW/500Hz)
  • Input Connection: 3.5mm gold-plated plug
  • Cord Length: 3.9’
  • Ear Cushions: Leather
  • Sound Isolation: Yes
  • Plug Type: 3.5mm Gold plated
  • Headphone Style: Over Ear
  • Dimensions & Weight: 7.5” H x 7” W x 3.5” D; 180 g.
  • Limited Lifetime Manufacturer Warranty
  • In the box: One Skullcandy Hesh 2.0 Over-the-Ear Headphones, 3.9’ detachable cord, stain travel bag and owner’s manual.

Skullcandy® Hesh 2.0 Over-Ear Headphone w/Detachable Cable (Black/Black) - Write a Review Close  Close