Please wait...action in progress.
Skullcandy® SLYR Gaming Headphone w/Mic (Black/Yellow)
Images
IMAGES
 »

Skullcandy® SLYR Gaming Headphone w/Mic (Black/Yellow)

Part Number: SMSLFY-207
Be the first to write a review

 
List Price:
$79.95
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.95
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/26/2015.
Learn More
Skullcandy® SLYR Gaming Headphone w/Mic (Black/Yellow) Skullcandy® SLYR Gaming Headphone w/Mic (Black/Yellow)
$79.95 In stock
Product description: Aggressive by nature, loud and unapologetic, SLYR by Skullcandy is a menace to all. It is adaptable to every situation, a truly fearless warrior, and unpredictable. SLYR does whatever SLRY wants and finds glory in wildness and spontaneity. A SLYR player is a true warrior who refuses to be destroyed by an unworthy opponent.
 

Aggressive by nature, loud and unapologetic, SLYR™ by Skullcandy is a menace to all. It is adaptable to every situation, a truly fearless warrior, and unpredictable. SLYR does whatever SLRY wants and finds glory in wildness and spontaneity. A SLYR player is a true warrior who refuses to be destroyed by an unworthy opponent.

Step up your game with the SLYR™ gaming headset. Designed to deliver Supreme Sound™ audio for your Xbox 360®, PS3™ or PC, SLYR combines power, style and performance for a game changing experience.

Features:

  • Proprietary Supreme Sound technology delivers powerful bass and precision highs
  • EZ stash Boom microphone that can quickly and easily stash away for stealth-mode
  • GMX™ In-Line Mixer balances your settings for game audio and voice chat
  • EQ3™ sound equalization settings for games, music and movies. Bass Mode, Supreme Mode, and Precision Mode.
  • Compatible with Xbox 360, PS3, PC, and most mobile phones, tablets, MP3 players as well as other mobile phones with 3.5mm jack input
  • Wired headset not just for games, get more from your music with enhanced audio and attacking bass

Specifications:

  • Compatibility: PC, Xbox LIVE, Xbox, Xbox 360, PlayStation3 (PS3)
  • Sound Enhancements: Surround Sound HD Audio
  • Connection Type: wired
  • Headphone Style: Over Ear
  • Sound Setup: Stereo
  • Speaker Size: 40mm
  • Magnet Type: NdFeB
  • Frequency Response: 35Hz – 20kHz
  • Impedance: 32 Ohms
  • Sound Pressure Level: 104dB (20Hz to 20kHz)
  • Distortion: less than 1%
  • T.H.D: <0.1% (1mW/500Hz)
  • Cords Length: 1.5M
  • Ear Cushions Material: Leatherette
  • Sound Isolation: Yes
  • Plug Type: 3.5mm
  • Dimensions & Weight: 9.9” H x 9.3” W x 4.3” D; 0.4 lb (w/o cable).
  • Limited One-Year Manufacturer Warranty
  • In the box: One Skullcandy SLYR Gaming Headset, GMX Mixer with audio and USB cables, 3.5mm to 3.5mm Audio cable, 2.5mm to 2.5mm Xbox Live Chat Cable, and warranty card

Skullcandy® SLYR Gaming Headphone w/Mic (Black/Yellow) - Write a Review Close  Close