Please wait...action in progress.
Sorry, Toshiba gigabeat FM Transmitter for T-Series and U-Series is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba gigabeat FM Transmitter for T-Series and U-Series:
Toshiba gigabeat FM Transmitter for T-Series and U-Series

Toshiba gigabeat FM Transmitter for T-Series and U-Series

Part Number: MA1426U-1FMT

Questions? Call us at 800-316-0920
Toshiba gigabeat FM Transmitter for T-Series and U-Series Toshiba gigabeat FM Transmitter for T-Series and U-Series
Product description: The Toshiba FM Tranmitter transmits your gigabeat music over your car stereo system and broadcasts your gigabeat music to any FM radio frequency from 88.1 to 107.9 while charging your mobile media player. There is no installation required, so you're ready to go right out of the box. It features a removable USB charge-and-sync cable that can be used at home or on the road. Its modern black and white color scheme complements any car's interior as well as your gigabeat.
 

The Toshiba FM Tranmitter transmits your gigabeat music over your car stereo system and broadcasts your gigabeat music to any FM radio frequency from 88.1 to 107.9 while charging your mobile media player. There is no installation required, so you're ready to go right out of the box. It features a removable USB charge-and-sync cable that can be used at home or on the road. Its modern black and white color scheme complements any car's interior as well as your gigabeat.

In addition, the FM Transmitter's auxiliary input port lets you broadcast the audio from any MP3 player or audio device like a laptop, Sony PSP gaming system, or travel DVD player. A transmitter and charger in one, the Toshiba FM Transmitter gives you all-in-one functionality and exceptional sound quality in one affordable package.

Features:
  • Broadcasts your gigabeat muic to any FM frequency in your car while charging the gigabeat
  • Removable charge-and-sync cables to use at home or on the road
  • Charge your gigabeat while in use
  • Programmable up to 4 preset stations
  • 4-foot dock cable allows flexible, easy access to your gigabeat
  • Aux-in port transmits the audio of other MP3 players or other audio device (with appropriate cable)
  • Bright, dash-based LCD readout
  • Compatible with Toshiba gigabeat T-Series and U-Series Mobile Media Player
  • 90-day standard limited warranty

Toshiba gigabeat FM Transmitter for T-Series and U-Series - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.