Please wait...action in progress.
SIIG® Media Center MCE Remote
Images
IMAGES
 »

SIIG® Media Center MCE Remote

Part Number: CE-000022-S1
Be the first to write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 11/05/2014.
Learn More
SIIG® Media Center MCE Remote SIIG® Media Center MCE Remote
$39.99
Product description: Conveniently access your Windows Media Center PC via remote control Control TV, movies, music, photo albums and other Media Center Edition functions
 

Features:

  • Conveniently access your Windows Media Center PC via remote control
  • Control TV, movies, music, photo albums and other Media Center Edition functions

Specifications:

  • Includes all buttons and functions necessary for Microsoft Media Center
  • Green Button support. Provides one-touch launch of the MediaCenter application
  • Uses standard Windows drivers with no additional software to install
  • Infrared transmission at 38K frequency
  • Distance: up to 10 meters (approx 33 feet)
  • Dimensions: 54 x 180 x 20 mm (approx 7" x 2" x 0.8")
  • 2-Year limited manufacturer warranty

System Requirements:

  • Desktop or notebook PC with an available USB port
  • Windows Vista Home Premium or Ultimate or Windows 7

What is in the box:

  • MCE Remote with 2 AA bateries
  • USB receiver and USB extension cable
  • Quick Installation Guide

SIIG® Media Center MCE Remote - Write a Review Close  Close