Please wait...action in progress.
Cyber Acoustics®  CA-2002 2.0 Amplified Desktop Speaker System
Images
IMAGES
 »

Cyber Acoustics® CA-2002 2.0 Amplified Desktop Speaker System

Part Number: CA-2002
Be the first to write a review

 
List Price:
$17.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $17.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/29/2015.
Learn More
Cyber Acoustics® CA-2002 2.0 Amplified Desktop Speaker System Cyber Acoustics®  CA-2002 2.0 Amplified Desktop Speaker System
$17.99 In stock
Product description: Cyber Acoustics CA-2002 2.0 Amplified Desktop Speaker System
 

Features:

  • Volume control
  • Power on/off switch
  • LED power indicator
  • Magnetically shielded satellite speakers
  • Cloth grill
  • 1-year limited manufacturer warranty

Specifications:

  • Drivers: 2.5” high efficiency drivers
  • Power: AC adapter
  • Dimensions: 7.5” x 3.25” x 2.5”
  • Input: 3.5mm chrome plugs

What is in the box:

  • CA-2002 Speaker System
  • AC/DC adapter
  • 3.5mm cable

Cyber Acoustics® CA-2002 2.0 Amplified Desktop Speaker System - Write a Review Close  Close