Please wait...action in progress.
Sorry, Cyber Acoustics® CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod is not available for sale through Toshibadirect.com. But...
We can give you details about the Cyber Acoustics® CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod:
Cyber Acoustics CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod
Images
IMAGES
 »

Cyber Acoustics® CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod

Part Number: CA-5402

Questions? Call us at 800-316-0920
Cyber Acoustics® CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod Cyber Acoustics®  CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod
Product description: The CA-5402 is the perfect 5.1 computer speaker system - providing both stylish design and sound intensity anywhere in your home. This system was designed to work with any of your music sources. 5.1 inputs, stereo input and auxiliary inputs cover all the bases. The CA-5402 synchronizes with the capabilities of your music source beautifully, giving you bold, rich sound and commanding delivery.
 

The CA-5402 is the perfect 5.1 computer speaker system - providing both stylish design and sound intensity anywhere in your home. This system was designed to work with any of your music sources. 5.1 inputs, stereo input and auxiliary inputs cover all the bases. The CA-5402 synchronizes with the capabilities of your music source beautifully, giving you bold, rich sound and commanding delivery.

Features:

  • Convenient desktop control pod:
    • On/o­ switch
    • Master volume
    • Bass volume
    • Headphone output jack
    • Aux in
    • LED power indicator
  • Magnetically shielded satellite speakers
  • Video game Y adapter cable included
  • 1-year limited manufacturer warranty

Specifications:

  • 40 watts total RMS
  • Satellites: 5 watts/ch x 5 @ 8ohm
  • Subwoofer: 15 watts @ 8ohm, 80 watts Total system peak power
  • Satellites: 2 in. dynamic, 4 ohm drivers
  • Subwoofer: 4 in. Power Pro Series Driver
  • Input: 3.5mm chrome plug
  • Dimension:
  • Center Satellite: 4” x 6” x 2.75”
  • Satellites: 7.25” x 2.75” x 2.75”
  • Subwoofer: 9.5” x 6.5” x 7.5”

What is in the box:

  • CA-5402 Speaker System
  • Video Game Y Adapter Cable

Cyber Acoustics® CA-5402 5.1 Flat Panel Subwoofer and Satellite Speaker System with Control Pod - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.