Please wait...action in progress.
Razer® Ferox 2.0 Portable Speaker System
Images
IMAGES
 »

Razer® Ferox 2.0 Portable Speaker System

Part Number: RZ05-00500100-R3
Be the first to write a review

 
List Price:
$59.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/25/2014.
Learn More
Razer® Ferox 2.0 Portable Speaker System Razer® Ferox 2.0 Portable Speaker System
$59.99 In stock
Product description: 360° Omni-directional Sound: Strategically positioned to produce a phenomenal omnidirectional soundstage that fills your surroundings in every direction evenly and completely Expanded Resonance Chamber: Delivers rich acoustics and quality bass for an immersive sound stage despite its diminutive size Optimized Digital Amplification: Enhances its power efficiency substantially
 

Features:

  • 360° Omni-directional Sound: Strategically positioned to produce a phenomenal omnidirectional soundstage that fills your surroundings in every direction evenly and completely
  • Expanded Resonance Chamber: Delivers rich acoustics and quality bass for an immersive sound stage despite its diminutive size
  • Optimized Digital Amplification: Enhances its power efficiency substantially
  • 1-year limited manufacturer warranty

Specifications:

  • Frequency Response: 150Hz-20KHz
  • Drivers: 30mm neodymium magnets
  • Up to 12 hours playback time
  • LED battery status indicator
  • Battery voltage/capacity: 470mAh
  • 3.5mm audio jack & USB
  • Loudspeaker Output: 2 x 3W
  • Carrying case included
  • Dimension : 2.76” (L) x 2.76” (W) x 2.09-2.52“ (H)
  • Cable Length: 0.8 m / 2.62 ft
  • Weight: 0.49 lbs

System Requirement:

  • Audio device with 3.5mm audio jack

What in the box:

  • Razer Ferox 2.0 Portable Speaker System

Razer® Ferox 2.0 Portable Speaker System - Write a Review Close  Close