Please wait...action in progress.
Microsoft® LifeCam Cinema 720p HD Laptop Webcam
Images
IMAGES
 »

Microsoft® LifeCam Cinema 720p HD Laptop Webcam

Part Number: 6CH-00001
Be the first to write a review

 
List Price:
$53.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $53.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Microsoft® LifeCam Cinema 720p HD Laptop Webcam Microsoft® LifeCam Cinema 720p HD Laptop Webcam
$53.99 In stock
Product description: 720p HD video chat Auto focus: Images stay sharp and detailed, even close-ups. High-precision glass element lens: Provides sharp image quality. TrueColor Technology with face tracking 360-degree rotation Wideband microphone for premium sound recording: With noise cancelling technology, helps improve speech quality for crystal clear audio.
 

Features:

  • 720p HD video chat
  • Auto focus: Images stay sharp and detailed, even close-ups.
  • High-precision glass element lens: Provides sharp image quality.
  • TrueColor Technology with face tracking
  • 360-degree rotation
  • Wideband microphone for premium sound recording: With noise cancelling technology, helps improve speech quality for crystal clear audio.
  • 720p HD video recording: Records true HD-quality video at up to 30 fps.
  • Wide-angle lens: Capture more people and surroundings.
  • 16:9 widescreen format offers cinematic video recording.
  • ClearFrame Technology: Delivers smooth, detailed video, even in low light conditions.
  • Certified for Skype
  • Designed to work with Lync®, Microsoft’s enterprise-ready unified communications platform.
  • Optimized for Windows 8
  • Fun and creative video effects
  • Windows Live call button delivers one touch access to video conversation
  • 3-year limited manufacturer warranty

Specifications:

  • Dimensions (L x W x D): 2.20” x 1.81” x 1.58”
  • Weight: 3.36 oz
  • Interface: USB 2.0
  • Sensor: CMOS sensor technology
  • Resolution:
  • Motion Video: 1280 x 720 pixels video
  • Still Image: Up to 5 megapixel (2880x1620 pixels, interpolated) photos*
  • Imaging Rate: Up to 30 frames per second
  • Field of View: 73° diagonal field of view
  • Imaging Features:
  • Digital pan, tilt, and zoom
  • Auto focus
  • Automatic image adjustment with manual override

System Requirements:

  • Microsoft Windows 7, Windows Vista, or Windows XP with Service Pack 3 (SP3) excluding Windows XP Pro 64-bit
  • Intel Dual Core 1.6 GHz (Intel Dual Core 3.0 GHz recommended)
  • 1 GB of RAM (2 GB of RAM recommended)
  • 1.5 GB of hard drive space
  • Windows-compatible speakers or headphones
  • CD-ROM drive
  • USB 2.0
  • Broadband internet access may be required; access fees may apply
  • Microsoft LifeCam software, version 3.2

What is in the box:

  • Microsoft® LifeCam Cinema Webcam

* One megapixel = 1,000,000 pixels. Lower resolution available when sending video via instant messaging.


Microsoft® LifeCam Cinema 720p HD Laptop Webcam - Write a Review Close  Close