Please wait...action in progress.
Toshiba 500GB Canvio® Connect Portable Hard Drive - Red
Images
IMAGES
 »

Toshiba 500GB Canvio® Connect Portable Hard Drive - Red

Part Number: HDTC705XR3A1
Average Customer Rating: 
Read 1 review  /  Write a review

 
Choose Color:
WHITE SILVER RED HDD BLUE BLACK
Current Selection: RED
List Price:
$99.99
Instant Savings:
-$40.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/04/2015.
Learn More
Toshiba 500GB Canvio® Connect Portable Hard Drive - Red Toshiba 500GB Canvio® Connect Portable Hard Drive - Red
Rated 4.0/5 based on 1 customer reviews
$59.99 In stock
Product description: Toshiba Canvio Connect makes it easy to backup and share your digital content wherever you are. Simply connect the Canvio Connect to your computer to Store and Backup your content, Access your files anywhere and Share your content and files
 

The Canvio® Connect lets you store your files in a centralized place next to your computer, giving you easy access to your files whenever you need them – whether you are at home or away from home.

Get peace of mind knowing your data is protected. The included NTI Backup Now EZ2 software scans your system and offers customizable backup options for your computer. Choose between backing up your files and folders to the cloud3, backing up your files and folders to your Canvio® Connect portable hard drive, backing up everything saved on your computer, or choose all three for the most comprehensive coverage. Click the restore button and you can recover a file, folder, or your entire system. You can even schedule your backup to run automatically at any time and day – ensuring your files are always protected.
Secure your backup files with password-protected data encryption, (up to 256-bit), to help keep your backup safe and prevent unauthorized access.

Stay connected with your friends and family. Get the full Canvio® Connect experience with the Pogoplug® PC5. Leave your Canvio® Connect at home, connected to your PC and still have complete access to all your files, photos, music and movies on any computer, smartphone or tablet - anywhere, anytime5. You can even share massive files and folders instantly from your PC and Canvio® Connect with Pogoplug®. As an extra bonus, Canvio® Connect includes 10GB of free cloud storage5 for storing "always-available" copies of important files.

The Canvio® Connect is pocket-sized and easy to carry - yet able to store even the largest digital libraries with up to 2TB storage capacity. It also includes an internal shock sensor and ramp loading technology to help keep your drive safe on the go. Forget your files? No problem – the Canvio® Connect comes with file and folder remote access feature so you can access your files anywhere anytime via the internet5. You can even back up content from your mobile devices to the Canvio® Connect or to the cloud5.

Toshiba Canvio® Connect Portable Drives are preformatted NTFS for Windows® 8, 7, and Windows® XP. Plus, the drive comes with a NTFS driver for Mac® allowing you to store and access files from the PC and Mac® without reformatting4.

Features:

  • Store & Backup
    • Store your files in a centralized place next to your PC or Mac
    • Complete backup solution for protecting your digital memories
      • Files & folder backup & restore
      • Full system backup & recovery
      • Cloud-enabled backup
    • Schedule backups to run automatically
    • Secure your backups with password-protected data encryption.
  • Access & Share
    • Access and share content from any device anywhere via the internet
    • Upload and download content from any device easily
    • Share massive files and folders instantly from your PC and Canvio® Connect.
  • Mobility
    • Access content remotely from mobile devices5
    • Back up content from your mobile devices5
    • Pocket sized, easy to carry
  • Easy to set up and use
    • Simple and intuitive user interface
    • One connection set up
    • USB powered
  • Broad compatibility
    • Stores and access files from PC and Mac® without reformatting4
  • Peace of Mind
    • Includes Toshiba 2-Year Limited Warranty

Specifications:

  • Color: Red
  • Capacity: 500GB1
  • Interface: USB 3.0 with up to 5Gb/s2 transfer rate
  • Rotational Speed: 5400RPM
  • Average Seek Time: 12ms
  • Cache Buffer: 8MB
  • Dimensions & Weight: 3.11” W x 4.37” D x 0.59” H; 8.11 oz

System Requirements6:

  • Formatted NTFS for Microsoft® Windows® 8, Windows® 7 or Windows® XP
  • Mac OS® X Snow Leopard (10.6.6 or above), Lion, and Mountain Lion with included NTFS driver for Mac®
  • Available USB 2.0 or USB 3.0 Port

In the box:

  • One Toshiba Canvio Connect Portable Hard Drive w/preloaded software
  • USB 3.0 Cable (works with USB 2.0)
  • Quick Start Guide
  • Two-year limited warranty

1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors
2 The preloaded NTI Backup Now EZ software is compatible with Windows® OS only.
3 Free 30-day trial of cloud backup included.
4 Reformatting to HFS+ required for use with Time Machine® software.
5 Includes free downloadable copy of Pogoplug® PC with 10GB of free cloud storage. Internet connection required for remote access
6 Compatibility may vary depending on user's hardware configuration and operating system



Specifications:
  • Color : Red

  • Toshiba 500GB Canvio® Connect Portable Hard Drive - Red - Write a Review Close  Close