Please wait...action in progress.
BTI® 19V/30-Watt Universal Notebook Auto AC Adapter for Mini Laptop
Images
IMAGES
 »

BTI® 19V/30-Watt Universal Notebook Auto AC Adapter for Mini Laptop

Part Number: AP-1930XXX
Be the first to write a review

 
List Price:
$31.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $31.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/08/2014.
Learn More
BTI® 19V/30-Watt Universal Notebook Auto AC Adapter for Mini Laptop BTI® 19V/30-Watt Universal Notebook Auto AC Adapter for Mini Laptop
$31.99
Product description: Features: Volts: 19V, Watts: 30W, Amps: 1.58A, Compatible with Toshiba Mini Laptop (Use Tip# C)
 
Features:
  • Volts: 19V
  • Watts: 30W
  • Amps: 1.58A
  • Compatible with Toshiba Mini Laptop (Use Tip# C)

BTI® 19V/30-Watt Universal Notebook Auto AC Adapter for Mini Laptop - Write a Review Close  Close