Please wait...action in progress.
Kensington® 90-Watt Replacement AC Adapter with USB Port
Images
IMAGES
 »

Kensington® 90-Watt Replacement AC Adapter with USB Port

Part Number: K38085NA
Be the first to write a review

 
List Price:
$55.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $55.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/04/2015.
Learn More
Kensington® 90-Watt Replacement AC Adapter with USB Port Kensington® 90-Watt Replacement AC Adapter with USB Port
$55.99 In stock
Product description: The Kensington Toshiba Adapter with USB Port charges multiple devices throughout the day. The built-in USB power port can also charge smartphones, headsets and other portable electronic devices.
 

The Kensington Toshiba Adapter with USB Port charges multiple devices throughout the day. The built-in USB power port can also charge smartphones, headsets and other portable electronic devices.

Features:

  • Built-in USB power port eliminates the need for a separate USB charger
  • Provides reliable power at a great price
  • Ideal for use on the road, at home, in the office
  • USB cable not included
  • 2-year limited manufacturer warranty

Specifications:

  • Input: 100VAC_240VAC (50Hz-60Hz),
  • Output: 14-17VDC
  • Max USB output: 1.0A
  • Output power: 90W
  • Dimensions: 5.63” (L) x 2.27” (W) x 1.17” (H)
  • Weight: 11.3oz.
  • Built-in protection: Over current /voltage/temperature & short circuit protection

Note: This is alternative for Toshiba 75W Global AC Adapter (PA3469U-1ACA) and 90W Global AC Adapters ( PA2521U-1ACA, PA2521U-2ACA, PA2521U-3ACA and PA3954U-1ACA)


Kensington® 90-Watt Replacement AC Adapter with USB Port - Write a Review Close  Close