Please wait...action in progress.
Toshiba 60-Watt Global AC Adapter

Toshiba 60-Watt Global AC Adapter

Part Number: PA3282U-2ACA
Average Customer Rating: 
Read 15 reviews  /  Write a review

 
List Price:
$59.00
Instant Savings:
-$11.80

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $47.20
Offer expires 9/8/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/21/2014.
Learn More
Toshiba 60-Watt Global AC Adapter Toshiba 60-Watt Global AC Adapter
Rated 1.875/5 based on 15 customer reviews
$47.20 In stock
Product description: This Toshiba AC adapter is a 60W auto-sensing external AC adapter designed to work with select Toshiba Satellite, Satellite Pro, Tecra and libretto series portable computers (see full compatibility below). The AC adapter comes standard with a power cord. Get an extra AC adapter to be kept at home or in the office.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with the notebook.

The universal 100/240V power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:
  • Can be used around the world with the appropriate plug adapter.
  • Meets or exceeds the specifications of the AC adapter that ships with the notebook
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs.
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Power: 15V -- 4A output voltage; 100-240V/ 50-60Hz Frequency (Universal) input voltage
  • Dimension: 5.5” x 3” x 1”; including a 6-ft power cord
  • Weight: 0.95 lbs
  • DC-IN Plug: single barrel
  • Compatible with Toshiba Satellite 1800-S203, 1800-S253, 1805-S203, 1805-S253, 1805-S273; Satellite Pro 4280ZDVD, 4600; Portégé A600, A605, R400, R405, R500, R505 and R600 series; Tecra 750 CDT/CDM/DVD, 780CDM/DVD, 8100, 8200; libretto U100 and U105 series portable computers
  • RoHS compliant
  • In the box: One Toshiba Universal AC Adapter, power cord and user's manual
  • One-year limited warranty
Note: This is the direct replacement for Toshiba 60W AC Adapters (PA2444U, PA3048U-1ACA and PA3282U-1ACA)

Toshiba 60-Watt Global AC Adapter - Write a Review Close  Close