Please wait...action in progress.
Sorry, Toshiba Slimline 45-Watt Global AC Adapter is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba Slimline 45-Watt Global AC Adapter:
Toshiba Slimline 45W Global AC Adapter

Toshiba Slimline 45-Watt Global AC Adapter

Part Number: PA3679U-1ACA

Questions? Call us at 800-316-0920
Toshiba Slimline 45-Watt Global AC Adapter Toshiba Slimline 45-Watt Global AC Adapter
Product description: Visit Toshiba Direct for a Toshiba Slimline 45W Global AC Adapter and see the entire collection of Computer Power Adapters.
 

This is the direct replacement for Toshiba 45W Global AC Adapters (Mfr. Part: PA2450U, PA3049U-1ACA, PA3080U-1ACA, PA3153U-1ACA, PA3241U-1ACA, PA3241U-2ACA)

A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with your laptop. The universal 100/240 power input means you can use the AC adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and small in form factor, ideal for taking on the road. Get an extra AC adapter to be kept at home or in the office.

Features:
  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Backed by a limited 1-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Dimensions and weight: 3.” x 1.4” x 1.0”; 0.37 lb
  • Power: 100-240V/ 50-60Hz Frequency (Universal) Input voltage; DC 15V -- 3A Output
  • Compatible with Toshiba Satellite 200, 220, 300, 310, 320, 330, 1555CDS, 2060, 2100, 2140XCDS, 2180CDT, 2210CDT/XCDS, 2230, 2250, 2505CDS, 2510, 2520, 2530, 2540, 2550, 2590CDT/CDS/CDT/XDVD, 2610, 2615DVD, 2650, 2655XDVD, 2670, 2710, 2740, 2750, 2770, 2800/2805, 4000CDS/CDT, 4005CDS/CDT, 4010CDS/CDT, 4015CDS/CDT, 4020CDT, 4025CDT, 4030CDT, 4060, 4070, 4080CDT, 4090XDVD, 4100XDVD; Satellite Pro 430, 440CDT/CDX/CS, CT, 445CDT/CDX, 460CDT/CDX, 465CDT/CDX, 470CDT, 480CDT, 490CDT/XCDT, 520CDT, 550CDT, 4220, 4260DVD, 4280XDVD, 4300; Portégé 2000, 2010, 3500, 3505, 4000, 4005, 4010, 7000CT, 7010CT, 7020CT, 7140CT, 7200CT/Cte, 7220Cte, A600, A605, M100, M300, R100, R200, R600; Tecra 520CDT, 550CDT and 8000 series; libretto U100 and U105 portable computers. dynadock U and U Wireless Docking Stations.

Toshiba Slimline 45-Watt Global AC Adapter - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.