Please wait...action in progress.
Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor

Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor

Part Number: PA3743U-1ACA
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$39.99
Instant Savings:
-$4.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $35.99
Offer expires 8/4/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/24/2014.
Learn More
Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor
Rated 2.6/5 based on 4 customer reviews
$35.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 30W Global AC Adapter (for Mini Notebook NB205/NB305 series) and USB Mobile LCD Monitor (Part#: PA3923U-1LC3)) and see the entire collection of Computer Power Adapters.
 

A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most.

The Toshiba Global AC Adapter can be used with Toshiba's USB Mobile LCD Monitor (Part#: PA3923U-1LC3), Mini Notebook NB205, NB255, NB305 & NB505 series and meets the specifications of the AC adapter that shipped with your mini notebook. The universal 100/240 power input means you can use the AC Adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and smaller in form factor, ideal for taking on the road. Get an extra AC Adapter to be kept at home or in the office.

Features:
  • Can be used around the world with the appropriate plug adapter
  • Meets the specifications of the AC adapter that ships with your Mini Notebook
  • Spare adapters make power access convenient at home and/or at work
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Dimension & Weight: 3.7” x 1.7” x 1.1”; 0.38 lb
  • Power: 100-240V/ 50-60Hz Frequency (Universal) Input voltage; DC 19V -- 1.58A Output
  • AC Power Cable: Two-prong type, 6.5 feet long (2m), with Velcro cord management
  • Compatible with Toshiba Mini Notebook NB205, NB255, NB305 and NB505 series series portable computers and Toshiba 14” USB Mobile LCD Monitor (Part#: PA3923U-1LC3 and PA3923U-2LC3)
  • One-year limited warranty

Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor - Write a Review Close  Close