Please wait...action in progress.
Toshiba 75-Watt Global AC Adapter
Images
IMAGES
 »

Toshiba 75-Watt Global AC Adapter

Part Number: PA3755U-1ACA
Average Customer Rating: 
Read 14 reviews  /  Write a review

 
List Price:
$79.99
Instant Savings:
-$12.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $67.98
Offer expires 3/23/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/09/2015.
Learn More
Toshiba 75-Watt Global AC Adapter Toshiba 75-Watt Global AC Adapter
Rated 2.2143/5 based on 14 customer reviews
$67.98 In stock
Product description: Visit Toshiba Direct for a Toshiba 75-Watt Global AC Adapter and see the entire collection of Computer Power Adapters.
 

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with the notebook.

For full laptop compatibility see our AC Finder

The universal 100/240V power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:
  • Can be used around the world with the appropriate plug adapter.
  • Meets or exceeds the specifications of the AC adapter that ships with the notebook
  • Energy Star 2.0 rated
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs.
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Power: 100-240V/ 50-80Hz Frequency (Universal) input voltage; 15V -- 5A output voltage
  • Dimension & Weight: 5.5” x 2.2” x 1.1”; 0.81 lb
  • DC-IN plug: single barrel
  • AC Power Cable: Two-prong type, 6.5 feet long with Velcro cord management
  • Environmental: RoHS and California Energy Efficiency compliant
  • In the box: One Toshiba Universal AC Adapter, power cord and user's manual
  • One-year limited warranty
This AC Adapter is the direct replacement for Toshiba 75W Global AC Adapters (Part #: PA3083U-1ACA, PA3201U-1ACA, PA3215U-1ACA, PA3283U-1ACA, PA3283U-2ACA, PA3283U-3ACA and PA3283U-5ACA)and 45W Global AC Adapters (Part #: PA2450U, PA3049U-1ACA, PA3080U-1ACA, PA3153U-1ACA, PA3241U-1ACA, PA3241U-2ACA)

Toshiba 75-Watt Global AC Adapter - Write a Review Close  Close