Please wait...action in progress.
Toshiba 120-Watt Global AC Adapter
Images
IMAGES
 »

Toshiba 120-Watt Global AC Adapter

Part Number: PA5083U-1ACA
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$89.99
Instant Savings:
-$9.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $80.99
Offer expires 8/4/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/22/2014.
Learn More
Toshiba 120-Watt Global AC Adapter Toshiba 120-Watt Global AC Adapter
Rated 2.3333/5 based on 3 customer reviews
$80.99 In stock
Product description: A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Universal AC Adapter can be used with a wide range of Toshiba laptops and meets or exceeds the specifications of the AC adapter that shipped with your laptop. The universal 100/240 power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:

  • Can be used around the world with the appropriate plug adapter
  • Works on a wide range of Toshiba laptops
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
  • Use as a spare or replacement for your original AC adapter

Specifications:

  • Power: 120V-240V/ 50-60Hz Frequency (Universal) input voltage, 19V -- 6.32A output
  • AC Power Cable: Two-prong type, 6.0 feet long with Velcro cord management
  • DC-IN plug: Single barrel
  • Dimension & Weight: 6.1" x 2.6" x 1.4";1.22 lbs
  • Environmental: RoHS compliant
  • Compatible with:
    • Toshiba Satellite A35, A60, A65, A70, A75, A130, A135, A200, A205, A210, A215, A300, A305, A305D, A350, A350D, A355, A355D, A500, A505, A505D, A660, A660D, A665, A665D, C70, C70D, C75, C75D, E105, E205, L50, L50D, L50t, L55, L55D, L55t, L70, L70D, L75, L75D, L300, L300D, L305, L305D, L350, L355, L355D, L450, L455, L455D, L500, L500D, L505, L505D, L515, L515D, L550, L555, L555D, L630, L635, L640, L645, L645D, L650, L655, L655D, L670, L670D, L675, L675D, L730, L735, L735D, L740, L745, L745D, L750, L750D, L755, L755D, L770, L770D, L775, L775D, M200, M205, M300, M305, M305D, M500, M505, M505D, M640, M645, P50, P50t, P55, P55t, P70, P75, P200, P205, P205D, P300, P300D, P305, P305D, P500, P505, P505D, P740, P740D, P745, P745D, P750, P750D, P755, P755D, P770, P770D, P775, P775D, P850, P850D, P855, P870, P870D, P875, S40, S40t, S50, S55, S55t, S70, S75, S75D, S75t, S850, S855, S855D, S870, S875, S875D, U300, U305, U400, U405, U405D, U500, U505
    • Satellite Pro Series PCs: A200, A210, L300, L300D, L350, L450, L500, L510, L550, L630, L640, L670, L740, L770, M200, M300, U400, U500
    • Qosmio Series PCs: F40, F45, F50, F55, F755, G55, X500-Q840S and X505 (except X505-Q86x, -Q87x, -Q88x and -Q89x)
    • All-In-One Series: DX735, DX1210, DX1215, LX810, LX815, LX830, LX835 and PX35t (except PX35t-AST2G01 which uses PA5084U-1AC3)
  • In the box: Toshiba Global AC Adapter, power cord and documentation
  • One-year limited warranty

Notes: This AC Adapter is the direct replacement for Toshiba 90W Global AC Adapter (Mfr. Part#; PA3516U-1ACA.) and Toshiba 120W Global AC Adapter (Mfr. Part#: PA3290U-2ACA, PA3290U-3ACA and PA3717U-1ACA)


Toshiba 120-Watt Global AC Adapter - Write a Review Close  Close