Please wait...action in progress.
Toshiba 180-Watt Global AC Adapter
Images
IMAGES
 »

Toshiba 180-Watt Global AC Adapter

Part Number: PA5084U-1AC3
Be the first to write a review

 
List Price:
$99.99
Instant Savings:
-$15.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $84.98
Offer expires 6/15/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/02/2015.
Learn More
Toshiba 180-Watt Global AC Adapter Toshiba 180-Watt Global AC Adapter
$84.98 In stock
Product description: Visit Toshiba Direct for a Toshiba 180-Watt Global AC Adapter and see the entire collection of Computer Power Adapters
 

For Satellite X200/X205 & select Qosmio X305, X500, X505, X770, X775, X870 & X875 series

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with the notebook. The universal 100/240 power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:

  • Can be used around the world with the appropriate plug adapter.
  • Meets or exceeds the specifications of the AC adapter that ships with the notebook
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs.
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management

Specifications:

  • Power: 100-240V/ 50-60Hz Frequency (Universal) input voltage, 19V -- 9.5A Output
  • Dimension & Weight: 6.73" x 1.63" x 3.39"; 1.94 lbs
  • Power cord included
  • Compatibility: Compatibility: Compatible with Toshiba Satellite X200 & X205 series portable computers and Qosmio X70, X75, X305-Q701, X305-Q705, X305-Q710, X305-Q711, X305-Q7113, X305-Q715, X305-Q720, X305-Q7201, Q305-Q7203, X305-Q725, X305-Q7253 (Note: For Qosmio X305-Q706 and X305-Q708, please use Part#: PA3673U-1AC3), X500-S18xx, X500-S18xxX, X500-Q895S, X500-Q900S, X505-Q86x, X505-Q87x, X505-Q88x, X505-Q89x, X770, X775, X870, X875 series AVPCs and PX35t-AST2G01 All-In-One
  • Certification: UL, cUL, NOM-NYCE, IRAM, CE, C-tick, CSA, ENEC, CCC-S&E, TUV, WEEE, Efficiency Level V
  • Environmental: RoHS Compliant
  • One-year limited warranty

Note: This is the direct replacement for Toshiba 180W Global AC Adapter (Part#: PA3546U-1ACA)


Toshiba 180-Watt Global AC Adapter - Write a Review Close  Close