Please wait...action in progress.
Toshiba Primary Extended Capacity 9-Cell Li-Ion Laptop Battery

Toshiba Primary Extended Capacity 9-Cell Li-Ion Laptop Battery

Part Number: PA3478U-1BRS
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$149.99
Instant Savings:
-$22.51

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $127.48
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
Toshiba Primary Extended Capacity 9-Cell Li-Ion Laptop Battery Toshiba Primary Extended Capacity 9-Cell Li-Ion Laptop Battery
Rated 4.4/5 based on 4 customer reviews
$127.48 In stock
Product description: This Toshiba Primary Extended Capacity Battery Pack is a 9-cell, rechargeable, removable, Lithium Ion battery designed to work with select Toshiba Satellite and Tecra series computers (see full compatibility below). This extended capacity battery provides up to 5 hours computing time. Always on the road? Add extended power capabilities to your portable computer with an additional battery pack now.
 

This Toshiba Primary Extended Capacity Battery Pack is a 9-cell, rechargeable, removable, Lithium Ion battery designed to work with select Toshiba Satellite and Tecra series computers (see full compatibility below). This extended capacity battery provides up to 5 hours computing time. Always on the road? Add extended power capabilities to your portable computer with an additional battery pack now.

Specifications:
  • Capacity: 10.8V x 65Wh
  • Number of battery cells: 9
  • Dimensions: 8.15" X 2.91" x 0.94"
  • Weight: 1.01 lb
  • Battery Life: Up to 5.16 hours* (Normal Mode)
  • Recharge Time (System Off/On): Up to 4 hours*/4 ~ 12 hours*
  • Compatible with Toshiba Satellite A100-S8111TD with Intel Core Solo or Core Duo Processor only, A100-ST8211, A105-S4XXX, M40 (except M40-S312TD), M45 (except M45-S165, M45-S169, M45-S165X & M45-S169X), M50, M55 (except M55-S139, M55-S141, M55-S1001, M55-S1391 & M55-S1412), M100-ST5XXX, M105-S322, M105-S30XX, M110-ST1161, M115-S3XXX; Tecra A3, A4, A5, A6, A7 and S2 series portable computers
  • In the box: One Toshiba Primary Extended Capacity Battery Pack, warranty card and user information guide
  • One year limited warranty
* Measured by MobileMarkā„¢
Battery life may vary depending on configurations, applications, power management settings and features utilized. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.

Toshiba is dedicated to preserving the environment by sponsoring Call2Recycle™, a program of the Rechargeable Battery Recycling Corporation. For more information and for drop-off locations, visit www.rbrc.org or call 800-8-BATTERY.


Toshiba Primary Extended Capacity 9-Cell Li-Ion Laptop Battery - Write a Review Close  Close