Please wait...action in progress.
Toshiba Primary 8-Cell Li-Ion Laptop Battery

Toshiba Primary 8-Cell Li-Ion Laptop Battery

Part Number: PA3506U-1BRS
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$119.99
Instant Savings:
-$18.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba 14-inch Laptop Super Value Lightweight Case & Accessory Bundle ($54.97 value)
14" Lightweight Case, Optical Mouse & 8GB Flash Drive for $29.99!
+$29.99
Total Price: $101.98
Offer expires 6/15/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/17/2015.
Learn More
Toshiba Primary 8-Cell Li-Ion Laptop Battery Toshiba Primary 8-Cell Li-Ion Laptop Battery
Rated 3.0/5 based on 3 customer reviews
$101.98 In stock
Product description: Visit Toshiba Direct for a Toshiba Primary 8-Cell Li-Ion Battery Pack and see the entire collection of Computer Batteries.
 

This Toshiba primary battery pack is an 8-cell, rechargeable, removable, Lithium Ion battery designed to work with Toshiba Satellite L10, L15, L20, L25, L35 and Tecra L2 series portable computers. If you are on the road or frequently in meetings and require non-interrupted computing time, keep an extra battery pack handy and enjoy the true portability of your PC.

Specifications:
  • Capacity: 10.8V x 47Wh
  • Number of battery cells: 8
  • Dimensions: 8.1" X 2.4" x 0.8"
  • Weight: 0.95 lb
  • Battery life: Up to 2:45 Hours* (Normal Mode)
  • Recharge time (main off/on): 3 hours/6 hours approximately
  • Compatible with Toshiba Satellite L35 series portable computers
  • One year limited warranty

*Measured by MobileMarkā„¢ - Battery life may vary depending on applications, power management settings and features utilized. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.


Toshiba Primary 8-Cell Li-Ion Laptop Battery - Write a Review Close  Close