Please wait...action in progress.
Toshiba Slice Expansion 6-Cell Li-Ion Laptop Battery
Images
IMAGES
 »

Toshiba Slice Expansion 6-Cell Li-Ion Laptop Battery

Part Number: PA3510U-1BRL
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$199.99
Instant Savings:
-$30.02

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $169.97
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/10/2015.
Learn More
Toshiba Slice Expansion 6-Cell Li-Ion Laptop Battery Toshiba Slice Expansion 6-Cell Li-Ion Laptop Battery
Rated 2.5/5 based on 4 customer reviews
$169.97 In stock
Product description: Get extended battery life with the new Toshiba Slice Expansion Battery Pack - custom designed for select Satellite, Portege and Tecra PCs.
 

Get extended battery life with the new Toshiba Slice Expansion Battery Pack - custom designed for select Satellite, Portégé and Tecra PCs.

This 6-cell rechargeable, removable Lithium Ion battery gives you plenty of battery life for those long meetings and flights. It easily connects to the bottom of the notebook for quick change-outs while the contoured design raises the back of the PC to a comfortable typing angle. It provides up to 4.85 hours computing time in addition to the primary battery pack.

Specifications:
  • Capacity: 10.8V x 44Wh
  • Dimensions and weight: 11.3"(W) X 5.1"(L) x 0.3"/ 0.9"(Front/Back); 15 ozs
  • Battery life: Up to 9.96 hours (Primary + 2nd Slice Battery)
  • Recharge* Time (typical):
    • (Main Battery + 2nd Battery Off/On): Up to 6 hours / 6 ~ 23.50 hours**
  • Compatible with Toshiba Satellite R20, R25 series; Portégé M400, M405, M700, M750 and M780 series; Tecra M7, and R10 series portable computers
  • One year limited warranty

Battery life may vary considerably depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.
**Measured by MobileMark

Toshiba is dedicated to preserving the environment by sponsoring Call2Recycle™, a program of the Rechargeable Battery Recycling Corporation. For more information and for drop-off locations, visit http://www.call2recycle.org/ or call 800-8-BATTERY.


Toshiba Slice Expansion 6-Cell Li-Ion Laptop Battery - Write a Review Close  Close