Please wait...action in progress.
Toshiba Primary 6-Cell Li-Ion Battery Pack
Images
IMAGES
 »

Toshiba Primary 6-Cell Li-Ion Battery Pack

Part Number: PA3534U-1BRS
Average Customer Rating: 
Read 96 reviews  /  Write a review

 
List Price:
$129.99
Instant Savings:
-$39.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $90.98
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/06/2015.
Learn More
Toshiba Primary 6-Cell Li-Ion Battery Pack Toshiba Primary 6-Cell Li-Ion Battery Pack
Rated 1.9381/5 based on 96 customer reviews
$90.98 In stock
Product description: Visit Toshiba Direct for a Toshiba Primary 6-Cell Li-Ion Battery Pack-Black and see the entire collection of Computer Batteries.
 

The Toshiba Primary Battery Pack is a 6-cell, rechargeable, Lithium Ion battery designed to work Toshiba select Satellite and Satellite Pro series portable computers. Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs.

Battery power gives you the ability to use your computer around the house, on campus and in the office. Enhanced battery life helps you stay connected and be productive wherever your work takes you. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook.

Features:
  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Extend the life of your Toshiba notebook while on the road
  • Extended capacity battery for longer life
  • In the box: Toshiba Battery Pack, Safety Instruction manual, CE declaration
  • One year limited warranty
Specifications:
  • Capacity: 10.8V x 44Wh
  • Number of battery cells: 6
  • Dimensions: 8.2" x 2.1" x 0.8"
  • Weight: 11.3 ounces
  • Battery Recharge Time (Off/On): Approximately 4.0 hours / 12 hours (depending on system condition)
  • Compatible with Toshiba Satellite A200, A205, A210, A215, A300, A305, A305D, A350, A350D, A355, A355D, A500, A505, A505D, L300, L300D, L305, L305D, L455, L455D, L500, L500D, L505, L505D, L550, L555, L555D, M200 and M205; Satellite Pro A200 and A210, L300, L300D, L450 and L550 series portable computers
  • RoHS compliant
Battery life may vary considerably depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.

Toshiba Primary 6-Cell Li-Ion Battery Pack - Write a Review Close  Close