Please wait...action in progress.
Toshiba Primary 6-Cell Li-Ion Laptop Battery
Images
IMAGES
 »

Toshiba Primary 6-Cell Li-Ion Laptop Battery

Part Number: PA3692U-1BRS
Be the first to write a review

 
List Price:
$129.99
Instant Savings:
-$39.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $90.98
Offer expires 9/14/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
Toshiba Primary 6-Cell Li-Ion Laptop Battery Toshiba Primary 6-Cell Li-Ion Laptop Battery
$90.98 In stock
Product description: Visit Toshiba Direct for a Toshiba Primary 6-Cell Li-Ion Battery Pack-Black and see the entire collection of Computer Batteries.
 

The Toshiba Primary Battery Pack is a 6-cell, rechargeable, Lithium Ion battery designed to work with Toshiba Tecra R10 series portable computer. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the Toshiba Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.

Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you. Add extended power capabilities to your portable computer with an additional battery pack now.

Features:
  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Take your office on the road without sacrificing performance, productivity or convenience
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for lengthy meetings, on campus and flights
Specifications:
  • Capacity: 10.8V x 56Wh
  • Number of battery cells: 6
  • Dimensions and weight: 7.91” W X 3.98” L x 0.79” H; 0.78 lb
  • Compatible with Toshiba Tecra R10 series portable computers
  • RoHS compliant
  • One year limited warranty
Battery life may vary depending on applications, power management settings and features utilized. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.

Toshiba Primary 6-Cell Li-Ion Laptop Battery - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.