Please wait...action in progress.
Toshiba Primary 8-Cell Li-Ion Battery Pack for Libretto W105
Images
IMAGES
 »

Toshiba Primary 8-Cell Li-Ion Battery Pack for Libretto W105

Part Number: PA3842U-1BRS
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$149.99
Instant Savings:
-$30.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.98
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/30/2015.
Learn More
Toshiba Primary 8-Cell Li-Ion Battery Pack for Libretto W105 Toshiba Primary 8-Cell Li-Ion Battery Pack for Libretto W105
Rated 5.0/5 based on 1 customer reviews
$119.98 In stock
Product description: The Toshiba Primary Battery Pack is an 8-cell, rechargeable, Lithium Ion battery designed to work with Toshiba libretto W105 series ultra mobile PC. Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you. This battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the TOSHIBA Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.
 

The Toshiba Primary Battery Pack is an 8-cell, rechargeable, Lithium Ion battery designed to work with Toshiba libretto W105 series ultra mobile PC. Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you.

This battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the TOSHIBA Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.

Features:

  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Extend the life of your Toshiba notebook while on the road!
  • Extended capacity battery for longer life
  • Take your office on the road without sacrificing performance, productivity or convenience.
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for lengthy meetings, on campus and flights.

Specifications:

  • Capacity: 14.4V ~ 36Wh
  • No. of Battery Cell: 8
  • Dimension & Weight: 8.0" W x 4.3" L x 0.55” H; 0.7 lb
  • Compatible with Toshiba libretto W105 series ultra mobile computers
  • Battery life may vary considerably from specifications depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. See “Detailed Specs” for specific battery measurement test. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.
  • RoHS compliant
  • In the box: One Toshiba Battery Pack and documentations
  • One-year limited warranty

Toshiba Primary 8-Cell Li-Ion Battery Pack for Libretto W105 - Write a Review Close  Close