Please wait...action in progress.
BTI 8-Cell Li-Ion Battery Pack for Toshiba Notebook 4400mAh
Images
IMAGES
 »

BTI 8-Cell Li-Ion Battery Pack for Toshiba Notebook 4400mAh

Part Number: TS-QX305
Be the first to write a review

 
List Price:
$89.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $89.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/12/2015.
Learn More
BTI 8-Cell Li-Ion Battery Pack for Toshiba Notebook 4400mAh BTI 8-Cell Li-Ion Battery Pack for Toshiba Notebook 4400mAh
$89.99 In stock
Product description: BTI 8-Cell Li-Ion Battery Pack for Toshiba Notebook 4400mAh
 

BTI is one of the leading manufacturers of notebook batteries. By maintaining strict quality standards in production, BTI is able to provide consistent, high capacity and long lasting batteries.

    Specification:
  • Volts: 14.8V
  • Capacity: 4400mAh
  • Cells: 8
  • Chemistry: Li-Ion
  • 18-month limited manufacture warranty


BTI 8-Cell Li-Ion Battery Pack for Toshiba Notebook 4400mAh - Write a Review Close  Close