Please wait...action in progress.
Kensington® Travel Plug Adapter

Kensington® Travel Plug Adapter

Part Number: 33117
Be the first to write a review

 
List Price:
$20.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/08/2015.
Learn More
Kensington® Travel Plug Adapter Kensington® Travel Plug Adapter
$20.99 In stock
Product description: With the Kensington Travel Adapter there's never a need to be at a loss for power again. This all-in-one unit provides plug adapters for use in more than 150 countries. Simply slide out one of the built-in plugs and plug in a laptop, cell phone, battery charger, or similar electronic device. And its safety release button and built-in fuse ensure safe operation for most consumer electronic devices.
 
With the Kensington Travel Adapter there's never a need to be at a loss for power again. This all-in-one unit provides plug adapters for use in more than 150 countries. Simply slide out one of the built-in plugs and plug in a laptop, cell phone, battery charger, or similar electronic device. And its safety release button and built-in fuse ensure safe operation for most consumer electronic devices.

Features:
  • All-in-one plug provides adapters for more than 150 countries
  • Easy to use with slide-out power plugs
  • Compact, self-contained unit eliminates tangle of adapters
  • Adapts power outlets for laptops, chargers and similar devices
  • Safety release button and built-in fuse ensure safe operation
  • Dimensions: 2.25"L X 2.0"H X 1.875"W
  • 1-year warranty
Note: Suitable for most consumer electronics. 2.5A; 110V - max 275W; 220V - max 550W. Does not reduce or convert electrical voltage. Not for use with high-watt devices such as hairdryers and irons. Please check electronic device specifications before using.Country List


Kensington® Travel Plug Adapter - Write a Review Close  Close