Please wait...action in progress.
Kensington® International Travel Plug Adapter with USB Port
Images
IMAGES
 »

Kensington® International Travel Plug Adapter with USB Port

Part Number: 33346
Be the first to write a review

 
List Price:
$28.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $28.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/09/2015.
Learn More
Kensington® International Travel Plug Adapter with USB Port Kensington® International Travel Plug Adapter with USB Port
$28.99 In stock
Product description: Kensington International Travel Plug Adapter with USB Port. Charge all of your mobile devices no matter where your travels take you. The Kensington International Travel Plug Adapter with USB Charger has the proper plugs for 150 countries built right in. There's nothing to lose-simply choose the appropriate plug with the push of a button.
 

Charge all of your mobile devices no matter where your travels take you. The Kensington International Travel Plug Adapter with USB Charger has the proper plugs for 150 countries built right in. There's nothing to lose-simply choose the appropriate plug with the push of a button.

Features:

  • Charge your mobile devices via USB or a wall outlet
  • Every plug you'll need is built-in, so you're ready no matter where you land
  • Built-in safety release button and fuse to ensure safe operation. Includes a spare fuse
  • Works in over 150 countries
  • Worldwide USB charger and wall travel adapter
  • Compact and portable
  • Converts voltage for USB devices
  • 1-Year manufacturer limited warranty

Specifications:

  • Built-in plugs for Euro, UK, USA and AUS type sockets
  • Suitable for most consumer electronic equipment, such as mobile phones/smartphones, PDAs, notebook computers, alarm clocks, battery chargers and more; T – 2.5 A; 110V – max. 275W; 220V – max. 550W
  • Not for use with hair dryers or similar high powered devices (irons, curlers, etc.)

Kensington® International Travel Plug Adapter with USB Port - Write a Review Close  Close