Please wait...action in progress.
Targus® 90W Laptop Auto Air Travel Power Adapter with USB Port
Images
IMAGES
 »

Targus® 90W Laptop Auto Air Travel Power Adapter with USB Port

Part Number: APD33USZ
Be the first to write a review

 
List Price:
$59.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/17/2014.
Learn More
Targus® 90W Laptop Auto Air Travel Power Adapter with USB Port Targus® 90W Laptop Auto Air Travel Power Adapter with USB Port
$59.99 In stock
Product description: Lets you charge your laptop, tablet or smartphone on the road. Charges from vehicle cigarette-lighter socket. USB fast-charging port lets you charge a smartphone quickly. Supplies up to 2.1 amps. Built-in surge protection to protect against
 

Features:

  • Lets you charge your laptop, tablet or smartphone on the road. Charges from vehicle cigarette-lighter socket
  • USB fast-charging port lets you charge a smartphone quickly. Supplies up to 2.1 amps
  • Built-in surge protection to protect against damaging voltage spikes. 
  • 2-year limited manufacturer warranty

Specifications:

  • Peak power: 90 Watts
  • Continuous power: 90 Watts
  • Fixed Voltage: 19.5 VDC and 5.0 VDC
  • Dimension: 2.09” (H) x x3.54” (W) x 5.51” (L)
  • Weight: 7.84 oz
Features:
  • Construction - Solid/durable construction; small, lightweight and convenient

Specifications:

  • Color: Black
  • Warranty: Limited One Year Manufacturer Warranty
  • Weight: 6.88 oz.
  • Size: 1.96” x 3.15” x 1.37”

Targus® 90W Laptop Auto Air Travel Power Adapter with USB Port - Write a Review Close  Close