Please wait...action in progress.
Sorry, Kensington® PowerBolt™ 1-Port USB Auto Car Charger is not available for sale through Toshibadirect.com. But...
We can give you details about the Kensington® PowerBolt™ 1-Port USB Auto Car Charger :
Kensington PowerBolt 1-Port USB Auto Car Charger
Images
IMAGES
 »

Kensington® PowerBolt™ 1-Port USB Auto Car Charger

Part Number: K39666AM
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Kensington® PowerBolt™ 1-Port USB Auto Car Charger Kensington® PowerBolt™ 1-Port USB Auto Car Charger
Rated 1.0/5 based on 1 customer reviews
Product description: Automatically provides the maximum safe power for faster charging Charges tablet computers and Smartphones Compact, low-profile design blends into any vehicle interior 2-year limited manufacturer warra
 

Features:

  • Automatically provides the maximum safe power for faster charging
  • Charges tablet computers and Smartphones
  • Compact, low-profile design blends into any vehicle interior
  • 2-year limited manufacturer warranty

Specifications:

  • Input: 10-18V DC
  • Output: 5V DC 2.1 Amp

Kensington® PowerBolt™ 1-Port USB Auto Car Charger - Write a Review Close  Close