Please wait...action in progress.
Solatron® Anywhere Solar System™

Solatron® Anywhere Solar System™

Part Number: PCA-01
Be the first to write a review

 
List Price:
$1,460.26
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $1,460.26
Free Ground Shipping
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/15/2015.
Learn More
Solatron® Anywhere Solar System™ Solatron® Anywhere Solar System™
$1,460.26
Product description: The Anywhere Solar System by Solatron Technologies is a portable, eco-conscious power system that can supply up to 400 watts of power for your laptop - an excellent alternative to a generator because it has no noise, no fumes, no fuel, and no moving parts.
 

The Anywhere Solar System by Solatron Technologies is a portable, eco-conscious power system that can supply up to 400 watts of power for your laptop - an excellent alternative to a generator because it has no noise, no fumes, no fuel, and no moving parts.

Features:
  • Dual AC outlets provide power for up to two laptops
  • Battery over-voltage and under-voltage protection to prevent power surges
  • Over temperature shutdown to prevent overheating
Includes the Following:
  • 60 Amp class T inverter fuse
  • 1 pair of 5’ 6-gauge inverter cables with ring terminals
  • 18” 6-gauge fuse cable for use in between the battery positive cable and fuse terminal with ring terminals
  • Rubber battery terminal insulators red/black
  • Solar charger fuse with holder
Specifications:
  • Power Conversion Unit:
    • 400 watt continuous rating with an 800 watt surge
    • Filtered sine wave output
    • Built-in transfer switch
    • DSP control technology
    • Dual AC outlets and hardwire AC connections
    • CSA/NTRL certified to UL458 and CSA 107.1
    • Battery over-voltage and under-voltage protection
    • Over temperature shutdown
    • Short circuit protection
    • Ground fault protection (GFCI)
    • Dimensions (HxWxD) 3.3” x 7.4” x 13.5”
    • Weight 10.0 lbs
  • Solar Charger:
    • Rated at 85 watts and in full sunshine
    • Up to 17.4 volts @ 5.02 amps
    • 1 year materials and workmanship warranty
    • 20 year power production warranty
    • Dimensions: 39.6” x 25.7” x 2.3”
    • Weight 18.3 lbs
    • Includes a 15 foot solar power cable and connection instructions
  • Battery:
    • Universal AGM Battery 12 Volt 110 Amp Hour
    • Maintenance free, valve regulated sealed lead acid battery
    • 72.75 lbs

Solatron® Anywhere Solar System™ - Write a Review Close  Close