Please wait...action in progress.
Belkin® 7-Outlet SurgeMaster® Surge Protector with 12' Cord
Images
IMAGES
 »

Belkin® 7-Outlet SurgeMaster® Surge Protector with 12' Cord

Part Number: F9H710-12
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/01/2015.
Learn More
Belkin® 7-Outlet SurgeMaster® Surge Protector with 12' Cord Belkin® 7-Outlet SurgeMaster® Surge Protector with 12
$19.99 In stock
Product description: Lifetime $75,000 Connected Equipment Warranty to give you peace of mind 1045 Joule energy rating provides maximum protection of all your sensitive electronic devices 7 Surge-protected outlets supply complete, 3-line AC protection 7 Sliding safety covers to protect all users especially children Spoiler Cord System for easy clutter free cord management Solid-state protection safeguards your phone/fax/modem lines Built-in-phone line splitter
 

Features:

  • Lifetime $75,000 Connected Equipment Warranty to give you peace of mind
  • 1045 Joule energy rating provides maximum protection of all your sensitive electronic devices
  • 7 Surge-protected outlets supply complete, 3-line AC protection
  • 7 Sliding safety covers to protect all users especially children
  • Spoiler Cord System for easy clutter free cord management
  • Solid-state protection safeguards your phone/fax/modem lines
  • Built-in-phone line splitter
  • 12-foot power cord delivers optimal, safe AC power through a 14-gauge extended heavy-duty cord
  • AC Block Space outlets provide room for large, AC block-style plugs, without covering an unused outlet
  • Illuminated LEDs indicate your devices are ground and protected
  • Filters EMI/RFI noise up to 43 dB reduction
  • Maximum Spike Amperage of 45,000 Amps
  • Limited lifetime manufacturer warranty

Belkin® 7-Outlet SurgeMaster® Surge Protector with 12' Cord - Write a Review Close  Close