Please wait...action in progress.
Brother® MFC-J245 All-In-One Color Inkjet Printer
Images
IMAGES
 »

Brother® MFC-J245 All-In-One Color Inkjet Printer

Part Number: MFC-J245
Be the first to write a review

 
List Price:
$96.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $96.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Brother® MFC-J245 All-In-One Color Inkjet Printer Brother® MFC-J245 All-In-One Color Inkjet Printer
$96.99 In stock
Product description: Brother® MFC-J245 All-In-One Color Inkjet Printer
 
    Features:
  • Fast print speeds up to 27ppm black and 10ppm color. ISO print speeds up to 11ppm black and 6ppm color.
  • Built-in fax. No PC required to send and receive documents.
  • 1 Line LCD Display. Easily navigate menus on the 1 Line LCD Display.
  • Versatile Scanning. Capabilities to scan using a variety of formats including JPEG, TIFF and PDF to E-mail, OCR and more.
  • Flatbed Copier. Makes it easier to copy bound, thick or odd size documents.
  • Convenient 4-Cartridge Ink System.
  • 1-year limited manufacturer warranty
    Sprcifications:
  • Print Technology: Color Inkjet Technology
  • Maximum Printing Size: 8.5" x 14" (Legal)
  • Max. Black/Color Print Speed: 27ppm Black; 10ppm Color
  • Print Resolution: Up to 6000 x 1200 dpi
  • Borderless Printing: Yes
  • Standard Input Paper Capacity: Up to 100-Sheet Input Capacity
  • Standard Interface(s): Hi-Speed USB 2.0
  • Printer Driver Compatibility: Windows® / Mac OS®
  • Paper Handling Size: Letter, Legal, Executive, Envelope (C5 Envelope, Com-10, DL Envelope, Monarch), A4, Photo 4"x6", Photo-2L 5"x7", Index Card 5"x8"
  • Dimensions (W"xD"xH"): 16.1" x 14.7" x 7.1"
  • Weight: 17.2 lbs.

Brother® MFC-J245 All-In-One Color Inkjet Printer - Write a Review Close  Close