Please wait...action in progress.
Brother® MFC-J650DW Wireless All-In-One Color Inkjet Printer with Touch Panel Display and Duplex Printing
Images
IMAGES
 »

Brother® MFC-J650DW Wireless All-In-One Color Inkjet Printer with Touch Panel Display and Duplex Printing

Part Number: MFC-J650DW
Be the first to write a review

 
List Price:
$137.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $137.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Brother® MFC-J650DW Wireless All-In-One Color Inkjet Printer with Touch Panel Display and Duplex Printing Brother® MFC-J650DW Wireless All-In-One Color Inkjet Printer with Touch Panel Display and Duplex Printing
$137.99 In stock
Product description: Brother® MFC-J650DW Wireless All-In-One Color Inkjet Printer with Touch Panel Display and Duplex Printing
 
    Features:
  • Easy-to-setup wireless (802.11b/g/n) network interface.
  • Intuitive 2.7" TouchScreen Display plus TouchPanel
  • Duplex (2-sided) Printing
  • Fast mode printing with speeds up to 33ppm black and 27ppm color
  • Convenient Mobile Device Printing
  • Web-based apps from Brother let you capture and convert documents directly from your machine
  • Access popular web services, such as FACEBOOK™ PICASA Web Albums™ FLICKR®, GOOGLE DRIVE™, EVERNOTE®, DROPBOX, BOX and SKYDRIVE®
  • Versatile Scanning
  • The bypass tray holds up to 20 sheets of 4" x 6" glossy photo paper
  • Print photos directly from your digital camera's media cards, PictBridge-enabled camera, or USB flash memory
  • 1-Year limited manufacturer warranty
    Specification:
  • Print Technology: Color Inkjet Technology
  • Maximum Printing Size: 8.5" x 14" (Legal)
  • Max. Black/Color Print Speed: 33ppm Black; 27ppm Color
  • Print Resolution: Up to 6000 x 1200 dpi
  • Borderless Printing: Yes
  • Standard Input Paper Capacity: Up to 100-Sheet Input Capacity; up to 20-sheet 4x6 Photo Bypass Tray
  • Duplex Printing Capability: Yes
  • Standard Interface(s): Hi-Speed USB 2.0, Ethernet, Wireless (802.11b/g/n),PictBridge Interfaces Media Card Slots and USB Flash Memory Drive
  • Printer Driver Compatibility: Windows® / Mac OS®
  • Paper Handling Size: Letter, Legal, Executive, Envelope (C5 Envelope, Com-10, DL Envelope, Monarch), A4, Photo 4"x6", 3.5"x5", 5"x7", 5"x8"
  • Dimensions (W"xD"xH"): 16.1" x 14.7" x 7.1"
  • Weight: 19.6 lbs.

Note: This product is a replacement for MFC-J625DW.


Brother® MFC-J650DW Wireless All-In-One Color Inkjet Printer with Touch Panel Display and Duplex Printing - Write a Review Close  Close