Please wait...action in progress.
Brother® MFC-J870DW All-In-One Color Inkjet Printer
Images
IMAGES
 »

Brother® MFC-J870DW All-In-One Color Inkjet Printer

Part Number: MFC-J870DW
Be the first to write a review

 
List Price:
$156.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $156.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/06/2015.
Learn More
Brother® MFC-J870DW All-In-One Color Inkjet Printer Brother® MFC-J870DW All-In-One Color Inkjet Printer
$156.99 In stock
Product description: Easy to setup wireless (802.11b/g/n) with wireless assistant or wired Ethernet networking Web-based apps from Brother let you capture, convert, and share documents directly from your machine.◊ 2.7" TouchScreen color LCD display plus TouchPanel for interactive menu navigation. TouchPanel only shows the keys you need. Fast print speeds: up to 33 ppm black and 27 ppm color (Fast mode)* up to 12 ppm black and 10 ppm color (ISO standard)* Save paper with duplex printing and conveniently scan/fax/ copy up to 20-page auto document feeder.
 

Features:

  • Easy to setup wireless (802.11b/g/n) with wireless assistant or wired Ethernet networking
  • Web-based apps from Brother let you capture, convert, and share documents directly from your machine
  • 2.7" TouchScreen color LCD display plus TouchPanel for interactive menu navigation. TouchPanel only shows the keys you need.
  • Fast print speeds:
    • up to 33 ppm black and 27 ppm color (Fast mode)
    • up to 12 ppm black and 10 ppm color (ISO standard)
  • Save paper with duplex printing and conveniently scan/fax/ copy up to 20-page auto document feeder.
  • Conveniently print from your mobile device via AirPrint™, Google Cloud Print™, Brother™ iPrint&Scan and Cortado™ Workplace.
  • NFC Connectivity lets you "touch to connect" directly from your NFC-capable mobile device
  • Scan to or print from popular web services via Web Connect TouchScreen interface2, such as FACEBOOK™, directly from your printer display
  • Print directly on to your printable blank DVDs, CDs and Blu-ray™ discs
  • 2-year limited manufacturer warranty

Specifications:

  • Print Technology: Color Inkjet Technology
  • Maximum Printing Size: 8.5" x 14" (Legal)
  • Max. Black/Color Print Speed: 33ppm Black; 27ppm Color
  • Print Resolution: Up to 6000 x 1200 dpi
  • Borderless Printing: Yes
  • Standard Input Paper Capacity: Up to 100-Sheet Input Capacity; up to 20-sheet 4"x6" Photo Bypass Tray
  • Standard Interface: Hi-Speed USB 2.0, Ethernet, Wireless (802.11b/g/n), PictBridge Interfaces, Media Card Slots, USB Flash Memory Drive and Wi Fi Direct
  • Printer Driver Compatibility: Windows® / Mac OS®
  • Paper Handling Size: Letter, Legal, Executive, Envelope (C5 Envelope, Com-10, DL Envelope, Monarch), A4, Photo 4"x6", 3.5"x5", 5"x7", 5"x8"
  • Dimensions (W"xD"xH"): 16.1" x 14.7" x 7.1"
  • Weight: 20.1 lbs.

What is in the box:

  • Brother MFC-J870DW Printer
  • (4) Cartridges L101 Series
  • CD-ROM
  • User's Manual
  • Quick Setup Guide
  • Disc Tray
  • Telephone Line Cord

Brother® MFC-J870DW All-In-One Color Inkjet Printer - Write a Review Close  Close